3117s005 - Promotional Box Joiner
SIMPLEX soft-face mallet 50:40, TPE-soft / Superplastic plus 2x BESSEY GEARKLAMP

Included in the promotional box Joiner are the SIMPLEX soft-face mallet 50:40 TPE-soft / superplastic with aluminium housing and two BESSEY GEARKLAMP GK15.

Its oversized contact surfaces make the SIMPLEX soft-face mallet 50:40 (Art. 3117.051) ideal for joiner's work. The plus size of the inserts keeps the extra lightweight aluminium housing from striking the workpiece, preventing undesired damage.

The SIMPLEX 50:40 with its insert combination of superplastic and TPE-soft offers the user two hammers in one thanks to the proven SIMPLEX principle.

The blue, extra soft TPE-soft insert makes it possible to join pieces of wood in a material-friendly way. As an added benefit, TPE-inserts do no leave behind any undesirable colour marring - unlike many other soft-face mallets.

Conversely, the hard, very durable superplastic insert delivers substantially improved impact force and allows the user to drive in fittings and dowels with exceptional ease.

The gear clamp GEARKLAMP GK 15 (Art. GK15) allows for clamping in the tightest of spaces as the handle was placed away from the axis of the spindle and slipped over the rail of the screw clamp. The user can thus transmit the clamping force to the spindle with each turn, utilising the mechanism concealed in the sliding arm. The gear clamp is considerably more compact compared to conventional screw clamps or one-handed clamps.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, no marring) / superplastic (white, medium hard, very durable).
  • Oversized D50mm contact surfaces built into the D40mm housing provide maximum protection during work on sensitive surfaces.
  • Its extra lightweight aluminium housing makes the soft-face mallet extremely handy and allows the user to control the right amount of impact force (ideal for work on materials that break easily).
  • The SIMPLEX principle: All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Two GEARCLAMP GK15 from BESSEY as a bonus:
    • No disturbing tool components in the work area.
    • Ergonomic handling in every clamping situation guaranteed.
    • Extremely versatile and suitable for use in the tightest of spaces.
    • 2-component plastic handle for safe handling.
    • Quick-slide button for quick adjustment of the sliding arm.
    • Pressure plate for perfect adaptation to the workpiece.
    • Plastic housing of the sliding arm protects the drive mechanism from dust and chips.

Application Areas

Joiner's work, door construction, positioning of light / delicate workpieces, prototyping, furniture assembly, veneering, driving of fittings in sensitive environments

This article 3117s005 - Promotional Box Joiner SIMPLEX soft-face mallet 50:40, TPE-soft / Superplastic plus 2x BESSEY GEARKLAMP / () is one variant of the article group Promotional Box Joiner SIMPLEX soft-face mallet 50:40, TPE-soft / Superplastic plus 2x BESSEY GEARKLAMP (EH 3117.)

gewicht [g]
Article-No.
Price [€]
Available
gewicht [g]:
1008 g
Article-No.:
3117s005
Promotional Box Joiner
  • Length x Width x Height: 250 mm x 85 mm x 335 mm
  • Weight: 1008 g
  • GTIN: 4008158042381
Title
Category
Type
Direct download
Download basket
Datasheet 3117s005
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

 

Does not contain SVHC substances

 

Does not contain Proposition 65 substances

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.