标准夹爪 适用于浮动夹持 M12 

EH 23320.

夹爪可被用于浮动夹具 23320.0008,23320.0010 和 23320.0014。

您的选择导致 2 打击

版本
相片 
夹持范围  [mm]

More details

品项品号.
CAD / 文件
价格 [€]
可用
版本:
下标准夹持颚  
相片 :
1
夹持范围  [mm]:
-
品项品号.:
23320.0050
CAD
文件
标准夹爪
  • 下标准夹持颚   – 相片  1
  • h1 -0,1: 26,8 mm
  • 重量: 99 g
show article view
标准夹爪
版本:
上标准夹持颚  
相片 :
2
夹持范围  [mm]:
0 – 12 mm
品项品号.:
23320.0052
CAD
文件
标准夹爪
  • 上标准夹持颚   – 相片  2
  • h1 -0,1: 21 mm
  • 夹持范围 : 0 mm – 12 mm
  • 重量: 69 g
show article view
标准夹爪

材质 

  • 表面硬化钢,氮化,锰磷酸盐处理  

组装 

当使用定制钳口, 插入紧固螺丝 (M 8-12.9, 43 Nm) 10 mm 到夹钳外壳的最上方钳口和 9 mm 到钳外壳的最低处钳口是很重要的。

标题
分类
类型
直接下载
下载栏
规格表 EH 23320. 标准夹爪 – 适用于浮动夹持 M12 
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏
Floating Clamps
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Flyer Floating Clamps
分类:
讯息素材
类型:
PDF
直接下载:
下载栏:
下载栏
FAQ - 多向台钳 MS 125  
分类:
常问问题
类型:
PDF
直接下载:
下载栏:
下载栏

符合 RoHS

符合指令 2011/65/EU 和指令 2015/863

 

不含 SVHC 物质

不含超过 0.1% w/w 的 SVHC 物质 - 截至 2024 年 1 月 23 日的 SVHC 清单.

 

不含 65 号提案物质

不包括 65 号提案物质
https://www.P65Warnings.ca.gov/

 

不含冲突矿物

„本产品不含来自刚果民主共和国或邻近国家的任何被指定为“冲突矿物”的物质,例如钽、锡、金或钨。

 

What are the use cases for a floating clamp?

The floating clamp prevents vibrations and the resulting chatter marks on the workpiece. It can be used as an additional clamping device, supplementing the support provided by the three standard clamping points. This will not lead to overdetermination of the component.

Which benefits arise from using floating clamps in manufacturing?

The floating clamps allow for additional clamping points during the first step of processing, preventing the formation of vibrations. This improves the surface quality of the workpiece and the service life of the tools dramatically. A secure working process is thus guaranteed.

What is the difference between the red and the blue floating clamps?

The red floating clamps clamp and lock the workpiece in a single work step. The blue floating clamps allow you to clamp and lock the workpiece separately. The latter are used predominantly on thin and unstable workpieces.

What advantage does the floating clamp hold over bedding supports and supporting elements?

Aside from supporting the workpiece, the floating clamp also clamps it from the top.

What is the benefit of a floating clamp compared to a trestle with clamps?

The spring load with which the floating clamp makes contact with the workpiece is always the same. This keeps the workpiece from bending and eliminates the need to resort to cumbersome and time-consuming clamping with the help of a dial gauge. It furthermore impresses with its compact design and effortless ease of use. Notwithstanding, the fastening on the machine table still ensures utmost stability.

Does the floating clamp provide positional repeatability?

It is possible to set the floating clamps to the required swivel range and height thanks to the colour-coded body.

What do you have to take into consideration when using the floating clamp?

You need to factor in the maximum permissible torque when clamping the workpiece. The specifications are printed on the stop sleeve and can also be found in the catalogue. You should also pay attention to the oil concentration in the cooling emulsion as the functional parts on the interior may otherwise sustain corrosion.

How much contact force does the lower clamping jaw exert on the workpiece?

The contact force of floating clamps 23320.0008 and 23320.0010 ranges from approx. 18 to 42 N. For the 23320.0012 and the 23320.0014 it lies between approx. 19 and 27 N, while the range for the 23320.0016 is approx. 73 to 99 N.

Is it possible to attach longer custom jaws at the floating clamps and, if so, what is the maximum length?

The floating clamp does allow for the attachment of custom jaws. However, their length is limited by the laws of physics and varies, first and foremost, with the strength of the material. Custom jaws with an overhanging length of 73 mm have already been realised. However, proper function cannot be guaranteed if you use custom jaws. The blue floating clamp is strongly recommended for the use of longer custom jaws on parts that are sensitive to bending. It is also vital to ensure that the mounting screws of the upper clamping jaw and of the lower clamping jaw are screwed into the housing, respectively, by 10 mm and by 9 mm. We also ask that you follow the instructions on assembly and any other information on the clamping jaws given in the catalogue.

What type of repair / maintenance is required on the floating clamp?

The floating clamp is maintenance-free and does not have to be subjected to special servicing. We do, however, recommend that you regularly perform visual inspections and function tests.

What to do of the floating clamp has become damaged?

Repairs are possible in most cases. To arrange for repairs, please contact our sales department.

Is the floating clamp limited to use inside Halder’s T-slot system V70?

The floating clamp can be used across the entire range of fixture construction. You can choose from two available size versions - M12 and M16. The flange-mounted floating clamps offer an additional fastening option. These options are listed on the datasheet of each individual floating clamp.