绞链   stainless steel, elongated on both sides

EH 25162.

These hinges from stainless steel are characterised by the compact design.

The hinge pins are form-fit pressed and are therefore suitable for use in case of strong vibrations and shocks.

Appropriate friction pairings of the hinge components and the lubrication reduce abrasion to a minimum.

The version with centering steps avoids lateral slipping under high loads and thus protects the fixing screws from unacceptable lateral forces.

您的选择导致 12 打击

材质 
颜色
版本
相片 
b1 [mm]
l1 [mm]

More details

品项品号.
CAD / 文件
价格 [€]
可用
材质 :
不锈钢   
颜色:
版本:
with additional mounting hole on both sides
相片 :
1
b1 [mm]:
76 mm
l1 [mm]:
50 mm
品项品号.:
25162.0065
CAD
文件
绞链  
  • with additional mounting hole on both sides – 相片  1, 雾面
  • b1: 76 mm
  • l1: 50 mm
  • b2: 56 mm
  • b3: 30 mm
  • b4: 34 mm
  • d1: 6,3 mm
  • d2: 6 mm
  • d3: 9,5 mm
  • h1: 12,5 mm
  • h2: 6 mm
  • h3: 6,5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • 重量: 160 g
show article view
绞链  
材质 :
不锈钢   
颜色:
版本:
with additional mounting hole on both sides
相片 :
1
b1 [mm]:
120 mm
l1 [mm]:
60 mm
品项品号.:
25162.0005
CAD
文件
绞链  
  • with additional mounting hole on both sides – 相片  1, 雾面
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8,3 mm
  • d2: 8 mm
  • d3: 12,5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8,5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • 重量: 400 g
show article view
绞链  
材质 :
不锈钢   
颜色:
版本:
with additional mounting hole on both sides
相片 :
1
b1 [mm]:
160 mm
l1 [mm]:
80 mm
品项品号.:
25162.0025
CAD
文件
绞链  
  • with additional mounting hole on both sides – 相片  1, 雾面
  • b1: 160 mm
  • l1: 80 mm
  • b2: 120 mm
  • b3: 60 mm
  • b4: 75 mm
  • d1: 10,3 mm
  • d2: 10 mm
  • d3: 14,5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10,5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • 重量: 896 g
show article view
绞链  
材质 :
不锈钢   
颜色:
黑色
版本:
with additional mounting hole on both sides
相片 :
1
b1 [mm]:
76 mm
l1 [mm]:
50 mm
品项品号.:
25162.0165
CAD
文件
绞链  
  • with additional mounting hole on both sides – 相片  1, 黑色
  • b1: 76 mm
  • l1: 50 mm
  • b2: 56 mm
  • b3: 30 mm
  • b4: 34 mm
  • d1: 6,3 mm
  • d2: 6 mm
  • d3: 9,5 mm
  • h1: 12,5 mm
  • h2: 6 mm
  • h3: 6,5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • 重量: 160 g
show article view
绞链  
材质 :
不锈钢   
颜色:
黑色
版本:
with additional mounting hole on both sides
相片 :
1
b1 [mm]:
120 mm
l1 [mm]:
60 mm
品项品号.:
25162.0105
CAD
文件
绞链  
  • with additional mounting hole on both sides – 相片  1, 黑色
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8,3 mm
  • d2: 8 mm
  • d3: 12,5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8,5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • 重量: 400 g
show article view
绞链  
材质 :
不锈钢   
颜色:
黑色
版本:
with additional mounting hole on both sides
相片 :
1
b1 [mm]:
160 mm
l1 [mm]:
80 mm
品项品号.:
25162.0125
CAD
文件
绞链  
  • with additional mounting hole on both sides – 相片  1, 黑色
  • b1: 160 mm
  • l1: 80 mm
  • b2: 120 mm
  • b3: 60 mm
  • b4: 75 mm
  • d1: 10,3 mm
  • d2: 10 mm
  • d3: 14,5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10,5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • 重量: 896 g
show article view
绞链  
材质 :
不锈钢   
颜色:
版本:
with additional mounting hole and centring inserts on both sides
相片 :
2
b1 [mm]:
76 mm
l1 [mm]:
50 mm
品项品号.:
25162.0070
CAD
文件
绞链  
  • with additional mounting hole and centring inserts on both sides – 相片  2, 雾面
  • b1: 76 mm
  • l1: 50 mm
  • b2: 56 mm
  • b3: 30 mm
  • b4: 34 mm
  • d1: 6,3 mm
  • d2: 6 mm
  • d3: 9,5 mm
  • h1: 12,5 mm
  • h2: 6 mm
  • h3: 6,5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • 重量: 163 g
show article view
绞链  
材质 :
不锈钢   
颜色:
版本:
with additional mounting hole and centring inserts on both sides
相片 :
2
b1 [mm]:
120 mm
l1 [mm]:
60 mm
品项品号.:
25162.0010
CAD
文件
绞链  
  • with additional mounting hole and centring inserts on both sides – 相片  2, 雾面
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8,3 mm
  • d2: 8 mm
  • d3: 12,5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8,5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • 重量: 414 g
show article view
绞链  
材质 :
不锈钢   
颜色:
版本:
with additional mounting hole and centring inserts on both sides
相片 :
2
b1 [mm]:
160 mm
l1 [mm]:
80 mm
品项品号.:
25162.0030
CAD
文件
绞链  
  • with additional mounting hole and centring inserts on both sides – 相片  2, 雾面
  • b1: 160 mm
  • l1: 80 mm
  • b2: 120 mm
  • b3: 60 mm
  • b4: 75 mm
  • d1: 10,3 mm
  • d2: 10 mm
  • d3: 14,5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10,5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • 重量: 906 g
show article view
绞链  
材质 :
不锈钢   
颜色:
黑色
版本:
with additional mounting hole and centring inserts on both sides
相片 :
2
b1 [mm]:
76 mm
l1 [mm]:
50 mm
品项品号.:
25162.0170
CAD
文件
绞链  
  • with additional mounting hole and centring inserts on both sides – 相片  2, 黑色
  • b1: 76 mm
  • l1: 50 mm
  • b2: 56 mm
  • b3: 30 mm
  • b4: 34 mm
  • d1: 6,3 mm
  • d2: 6 mm
  • d3: 9,5 mm
  • h1: 12,5 mm
  • h2: 6 mm
  • h3: 6,5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • 重量: 163 g
show article view
绞链  
材质 :
不锈钢   
颜色:
黑色
版本:
with additional mounting hole and centring inserts on both sides
相片 :
2
b1 [mm]:
120 mm
l1 [mm]:
60 mm
品项品号.:
25162.0110
CAD
文件
绞链  
  • with additional mounting hole and centring inserts on both sides – 相片  2, 黑色
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8,3 mm
  • d2: 8 mm
  • d3: 12,5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8,5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • 重量: 414 g
show article view
绞链  
材质 :
不锈钢   
颜色:
黑色
版本:
with additional mounting hole and centring inserts on both sides
相片 :
2
b1 [mm]:
160 mm
l1 [mm]:
80 mm
品项品号.:
25162.0130
CAD
文件
绞链  
  • with additional mounting hole and centring inserts on both sides – 相片  2, 黑色
  • b1: 160 mm
  • l1: 80 mm
  • b2: 120 mm
  • b3: 60 mm
  • b4: 75 mm
  • d1: 10,3 mm
  • d2: 10 mm
  • d3: 14,5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10,5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • 重量: 906 g
show article view
绞链  

材质 

本体

  • Stainless steel 1.4405, dull blasted
  • Stainless steel 1.4405, plastic-coated, black similar to RAL 9005, structure matt

轴 

  • 不锈钢   
标题
分类
类型
直接下载
下载栏
规格表 EH 25162. 绞链   – stainless steel, elongated on both sides