The right Halder soft-face mallets for a wide range of applications

Handy SIMPLEX PLUS BOX “Gardening and landscaping” and promotional box “DREAMTEAM CONSTRUCTION”

Paving, laying slabs, setting natural stones, walls or stairs, or driving in cord irons or metal stakes – the “daily grind” of working in gardening and landscaping is sure to have you break a sweat. This is why gardening and landscaping workers are thankful for any tools that make their lives easier – and that is exactly what the soft-face mallets from Erwin Halder KG can do.

Residential gardens, patios, playgrounds and sports grounds, or even traffic islands and more – in view of such a wide range of work locations, it is no wonder that the jobs in the field of gardening and landscaping are just as diverse: from planting greenery to paving and building stairs to setting up fences and dry masonry walls. Erwin Halder KG offers the right hammer for any type of application, allowing the worker to finish the job with greater ease.

Sensitive materials? No problem with SIMPLEX soft-face mallets

“A good example is the laying of slabs that break easily. One careless move may be enough to cause a slab to break. Any such break will increase your cost and extend the time it takes to finish the job. The SIMPLEX soft-face mallet with its extra lightweight aluminium housing allows users to simply apply the exact amount of impact force and direct it where they need it”, explains Volker Gernth, Sales Director Hand Tools at Erwin Halder KG. Despite the reduced weight of the hammer, the insert with its diameter of 60 mm provides the user with a large contact surface. What is more, its pairing with the soft TPE-soft and the medium hard TPE-mid inserts allows for work that is gentle on the material.

The two inserts have another decisive benefit: They produce no marring and do not leave any undesirable black streaks. This offers an enormous advantage - especially on bright materials such as natural stone. This helps avoid unnecessary cleaning and discussions with the customer! Whether it comes with a diameter of 60 mm or 80 mm, the SIMPLEX soft-face mallet with its combination of cast iron housing and high-quality wooden handle delivers optimum impact force and contours to the user’s hand thanks to its ergonomic handle.

Ergonomic working even during difficult jobs

Driving in metal stakes and cord irons is counted among the most strenuous tasks in the field of gardening and landscaping. What is more, ordinary steel hammers carry a risk of injury from metal splinters and excessive strain on the sinews. Volker Gernth: “The non-rebound SUPERCRAFT soft-face mallets – for instance, paired with nylon inserts with a diameter of 50 mm or 60 mm – put an end to that. They make it possible to sink metal stakes and cord irons gently into the ground. Why? The shot filling in the tubular head of the hammer reduces rebound and delivers an impact force that is 14 percent higher. The replaceable inserts made of special nylon are exceedingly wear-resistant and durable and will never chip even in sub-zero temperatures. This adds up to outstanding impact qualities and a combination of maximum strength with unique durability.“

Halder also has the perfect solution for all paving needs – for example, the SIMPLEX soft-face mallet with extra short wooden handle, cast iron housing and insert measuring 80 mm in diameter and made from rubber composition with “Stand-Up” and superplastic. Its extra short length of 230 mm ensures that the handle no longer hits the ground when the worker taps the stones in place. The rubber insert with “stand-up” keeps the hammer secure when set up on its head thanks to its innovative shape. This lets the user pick up the soft-face with greater ease and speed and work in a much more ergonomic and back-friendly way. Ultra low-wear, impact cushioning and odourless, the premium rubber composition insert offers a much longer service life than a conventional rubber hammer. The white superplastic insert delivers even higher impact. The result of this one-of-a-kind combination: A soft-face mallet that will not slip off to the slide, but deliver precise and satisfying strikes, excellent handling thanks to its ergonomic handle, and savings in cost thanks to the fact that all components can be retrofitted.

Promotional box containing Halder’s top sellers

With the SIMPLEX PLUS BOX “Gardening and landscaping”, Halder has composed the perfect combination for all users working in gardening and landscaping as it adds the Type 80 AS STABILA spirit level with a length of 20 cm to the SIMPLEX soft-face mallet with the insert combination of rubber composition with “Stand-Up” plus superplastic and a diameter of 60 mm. The STABILA spirit level produces precise and reliable measurements – over the span of a long service life thanks to its reinforced aluminium rectangular profile. This is because of the perfect alignment and permanent connection of the vials and the measuring surfaces during the production process.

The promotional box “Dreamteam Construction” offers yet another perfect pairing of experts - this time for the field of construction: the SIMPLEX soft-face mallet with inserts made of rubber composition with “Stand-Up” and superplastic plus a diameter of 80 mm and the PICARD mining sledge BlackTec® FS 328. Tipping the scales at 1,250 g, the head of the PICARD mining sledge is forged from special steel and carefully hardened and tempered. Chipping and wear are thus reduced to a minimum. The durable 3-component handle provides for great stability and dampens vibrations.

Both promotional boxes are available immediately from Halder and their sales partners (https://www.halder.com/de/row-de-content/kontakt/haendlersuche-handwerkzeuge).

 

 

The SIMPLEX soft-face mallet with inserts made of soft TPE-soft and medium hard TPE-mid is an excellent choice for laying slabs that break easily.

 

 

 

The non-rebound SUPERCRAFT mallet makes it possible to drive in metal stakes and cord irons in a safe and powerful manner.

 

 

 

The perfect combination for paving: SIMPLEX soft-face mallet with extra short wooden handle, cast iron housing and inserts made of rubber composition with “Stand-Up” and superplastic.

 

 

 

With the SIMPLEX PLUS BOX “Gardening and landscaping” and …

 

 

 

… the promotional box “Dreamteam Construction”, Halder offers a special extra for a wide variety of applications.

 

Downloads: