This page is not optimised for Internet Explorer.
Please use preferably one of the following browsers with the latest version: Firefox, Chrome, Edge or Safari.
Bypass Pins Kits consist of
- with button handle
- with T-handle
The Bypass Pin Kits are used in the Ground Support (GSE). They are used as Gear Pin or Steering Bypass Pin for pushback.
When the pin is inserted, the steering hydraulics on the landing gear are bypassed. This allows the aircraft to be moved by a tractor without having to deactivate the entire aircraft hydraulics. A warning streamer with the text "Remove before flight" (RBF Flag) is attached to the ball lock pin by means of a retaining cable.
Our standard range includes Bypass Pin Kits for
Further kits for other types, also from other manufacturers, are available from us on request. Short delivery times can be guaranteed.