Threaded lifting pins are TÜV-tested, quick and easy to use, robust carrying elements with moveable shackle. The load lifting device can be used for crane-supported lifting of loads. For operation, they are only inserted into threads and not screwed. Operation is simple at the push of a button (press button - insert - release button - ready for use).


The extensive product range includes different versions from stock:

 

  • Threaded Lifting Pins, self-locking
  • Threaded Lifting Pins, self-locking, for centre holes according to DIN 332
  • Threaded Lifting Pins, self-locking, with rotatable shackle