Nya Standarddetaljer 2017
We have broadened our product range with new developments and supplements
Spring Plungers - smooth, with collar and ball EH 22080.
|
New versions with light and heavy spring load |
|
To be used for locating or for applying pressure, as a detent or for ejection. ▪ Stainless steel, brass or Thermoplast POM ▪ Ø 3 - 12 mm ▪ Spring loads F1 ~0,4 - 30 N, F2 ~1 - 54 N |
Spring Plungers - smooth, long, with collar and ball EH 22080.
|
New product |
|
To be used for locating or for applying pressure, as a detent or for ejection. ▪ Stainless steel ▪ Ø 4 - 10 mm ▪ Spring loads F1 ~7,6 - 45 N, F2 ~14,3 - 100 N |
Ball Lock Pins - self-locking, basic type EH 22370. / EH 22380.
|
More sizes |
|
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections. ▪ Corrosion resistant ▪ Version 22380. with high-strength, hardened, abrasion resistant pin with high load capacity ▪ Compact design with recessed grip ▪ Versions Ø 5 - 25 mm, lengths 10 - 150 mm |
Ball Lock Pins - self-locking, basic type, titanium EH 22390.
|
New product |
|
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections. Especially for maritime environments and lightweight applications. ▪ Absolutely corrosion resistant ▪ Extremely light ▪ Compact design with recessed grip ▪ Version Ø 6 - 10 mm, lengths 10 - 60 mm |
Ball Lock Pins - self-locking EH 22370.
|
More sizes |
|
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections. ▪ Corrosion resistant ▪ Ergonomic grip, different colour combinations available ▪ Versions Ø 5 - 25 mm, lengths 10 - 150 mm |
Ball Lock Pins - self-locking EH 22380.
|
More sizes |
|
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections. ▪ Corrosion resistant ▪ Version 22380. with high-strength, hardened, abrasion resistant pin with high load capacity ▪ Ergonomic grip, different colour combinations available ▪ Versions Ø 5 - 25 mm, lengths 10 - 150 mm |
Ball-Ended Thrust Screws - headless, ball protected against rotating EH 22700.
|
More sizes |
|
For clamping and supporting of surfaces that are not exactly parallel. Maximised load transmission due to moveable ball. ▪ Stainless steel and heat-treated steel ▪ Flat-faced ball, plain and ribbed ▪ Ø M 6 - M 24, lenghts 20 - 120 mm |
Ball-Ended Thrust Screws - headless, with fine-pitch thread EH 22720.
|
More sizes |
|
Also for positioning, clamping, tightening or supporting of surfaces that are not exactly parallel. The fine-pitch thread allows a precise adjustment. Maximised load transmission due to moveable ball. ▪ Stainless steel and heat-treated steel ▪ Round ball, flat-faced ball, plain and ribbed ▪ Ø M 4 x 0,35 - M 8 x 1, lenghts 7,5 - 21,2 mm |
Thrust Screws - with brass pad EH 22760.
|
More sizes |
|
For gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts. ▪ Stainless steel and heat-treated steel ▪ Ø M 3 - M 12, lengths 5,5 - 42,5 mm |
Thrust Screws - with plastic pad EH 22760.
|
More sizes |
|
For gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts. ▪ Stainless steel and heat-treated steel ▪ Ø M 3 - M 12, lengths 3,8 - 102,1 mm |
Washers - high precision design EH 23060.
|
More sizes |
|
The washers have an allowance in parallelism of 0,05 mm. ▪ Stainless steel and heat-treated steel ▪ Ø 8 - 45 mm for screws M 3 - M 16 |
Plain Clamps - with adaptor for exchangeable soft jaw EH 23190.
|
New product |
|
For clamping sensitive components. The soft jaw protects the workpiece from damage. ▪ Soft jaw from brass and plastic |
Floating Clamps - compact construction, combined clamping and locking, M 12 EH 23320.
|
New product |
|
The floating clamp is used to clamp and support additional clamping points on components. ▪ Case hardened steel, nitrided, manganese phosphate treated and ground ▪ New compact version with reduced height |
Clamping Jaws - for floating clamp M12 EH 23320.
|
New product |
|
Various standard parts can be screwed in the upper clamping jaw, e. g. thrust screws, self-aligning pads. The lower floating jaw adapts to the draughts of the workpiece. ▪ Case hardened steel, nitrided, manganese phosphate treated |