This page is not optimised for Internet Explorer.

Please use preferably one of the following browsers with the latest version: Firefox, Chrome, Edge or Safari.

Elemente de fixare şi aşezare

6
Elemente de aşezare

Ele­mente de aşe­zare

cu suprafaţa de contact din plastic, oscilant
EH 22600.
12
Pastile rotunde/Pătrate

Pas­tile rot­unde/Pă­trate

cu pulberi sinterizate, striate
EH 22620.
8
Pastile din pulbere sinterizată

Pas­tile din pul­bere sin­te­ri­zată

pentru găuri de poziţionare
EH 22620.
24
Ştifturi de poziţionare

Ştif­turi de po­zi­ţio­nare

parţial DIN 6321 (norma veche)
EH 22630.
28
Bolţuri de poziţionare

Bo­lţuri de po­zi­ţio­nare

înşurubabil similar DIN 6321
EH 22630.
48
Bolţuri de poziţionare

Bo­lţuri de po­zi­ţio­nare

cu bilă la capăt
EH 22630.
8
Picioare

Pi­cioare

DIN 6320 cu tijă filetată
EH 22640.
16
Ştifturi de poziţionare

Ştif­turi de po­zi­ţio­nare

striate sau ascuţite
EH 22680.
28
Ştifturi de poziţionare

Ştif­turi de po­zi­ţio­nare

ştift profilat
EH 22680.
84
Ştifturi

Ştif­turi

EH 22690.
14
Ştifturi de poziţionare
14
Ştifturi

Ştif­turi

cu suprafaţa de contact din plastic
EH 22691.

Locating / Seating Pins

Locating elements and seating elements are components for positioning and supporting workpieces. These are often referred to as positioning elements or positioning feet. They are used, for example, in workpiece clamping technology as support, pin or stop. Seating pins are also used as feet for machines and devices.

The extensive product range includes various seating elements (seating pins, grippers, hard metal inserts)

  • plain, spherical and ribbed surface
  • hard metal surface ribbed or pointed
  • for locating hole
  • female thread / male thread (with threaded shank)
  • height adjustable for fine adjustment
  • orienting

and locating pins

  • versions according to standard DIN 6321
  • cylindrical / flat-faced
  • with ball end
  • with bore hole

from stock.

New in the range are seating elements and pins with plastic contact surface made of PEEK.

For special applications, special versions can also be engineered and manufactured.