SIM­PLEX Pro­mo­tio­nal Box
SIMPLEX soft-face mallet, rubber composition / plastic and magnetic holder 

EH 3026.

This promotional box contains the Halder Classic, the SIMPLEX soft-face mallet art. 3026.060 and, as an extra, the practical new magnetic holder.

The SIMPLEX soft-face mallet D60mm (art. 3026.060) with the insert combination of rubber composition / plastic is Halder's all-rounder. Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert offers a much longer service life than a conventional rubber hammer. The red hard plastic insert allows a powerful impact and is oil and grease resistant. Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance. Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt. In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

The magnetic holder by Halder is used as a multi-functional and versatile mount for blow-off guns, cables, tubes, clothing, barrier tape, and much more. The holder makes it a cinch to attach / hang the items without the need to screw the holder in place. Made of plastic, the sturdy holder boasts tremendous holding force thanks to the 6 neodymium magnets housed in the pot magnet (D65mm). The rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface. The special shape provides for dual-use zones (e.g. for a compressed air gun and hose) and keeps the attached/hung items from slipping / sliding off inadvertently. This keeps the workplace safe and eliminates any tripping hazards.

  • Value box: SIMPLEX soft-face mallet (art. 3026.060) plus Halder magnetic holder (art. 3688.003).
  • Contains the Classic from Halder, the SIMPLEX soft-face mallet D60mm with the insert combination of rubber composition (black, medium hard, impact cushioning, odourless, low-wear) / plastic (red, hard, oil and grease resistant) 
    • All parts can be replaced / retrofitted, resulting in great savings in cost and environmentally friendly 
    • The optimal all-round hammer for a wide range of maintenance and repair work, due to the different hardness of the inserts.
  • In addition, the Halder magnetic holder in black, a multi-functional mount without the need to screw the holder in place
    • Rugged plastic design.
    • Tremendous holding force thanks to six neodymium magnets (D65mm).
    • Rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface.
    • Special shape provides for dual-use zones.

Twój wybór zwrócił 1 trafień

Name
Nr towaru
Dostępne
:
SIMPLEX Promotional Box
Nr towaru:
3026s008
Tytuł
Kategoria
Typ
Pobieranie bezpośredne
Pobierz koszyk
Areas of application hand tools
Kategoria:
Materiał informacyjny
Typ:
PDF
Pobieranie bezpośredne:
Pobierz koszyk:
Pobierz koszyk
Karta katalogowa EH 3026. SIMPLEX Promotional Box – SIMPLEX soft-face mallet, rubber composition / plastic and magnetic holder 
Kategoria:
Karta katalogowa
Typ:
PDF
Pobieranie bezpośredne:
Pobierz koszyk:
Pobierz koszyk

Zgodny z RoHS

Zgodny zgodnie z Dyrektywą 2011/65/UE i Dyrektywą 2015/863

 

Nie zawiera substancji SVHC

Brak substancji SVHC o zawartości powyżej 0,1% mas. – lista SVHC z 08.07.2021

 

Nie zawiera substancji Propozycji 65

Nie zawiera sunbstancji Propozycji 65
www.P65Warnings.ca.gov

 

Wolny od minerałów konfliktu

Ten produkt nie zawiera żadnych substancji oznaczonych jako „minerały konfliktu”, takich jak tantal, cyna, złoto lub wolfram z Demokratycznej Republiki Konga lub krajów sąsiednich.