Pro­mo­tio­nal Box "Dre­am­te­am In­te­rio­r"
SIMPLEX soft-face mallet, TPE-soft / Superplastic and SECURAL soft-face mallet

EH 3117.

Halder's DREAMTEAM INTERIOR promotional box offers you two true experts in the interior design sector:

The SIMPLEX soft-face mallet D40mm (art. 3117.040) with the insert combination of TPE-soft / superplastic is the perfect soft-face mallet for carpentry work. The soft TPE-soft insert is ideally ffor work requiring a light touch, so that e.g. veneering work can be done without an additional piece of wood. The medium hard superplastic insert allows harder impacts, but without damaging the wood. This model is also ideal for users in the fields of prototyping, kitchen installation and furniture assembly. The extra light aluminium housing allows the user to easily apply and control the right amount of impact force. In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

The SECURAL mallet is a true specialist for corners and edges thanks to its rectangular inserts. It is THE mallet for laying parquet and laminate as well as for glazing windows. Made of polyurethane, the medium hard inserts are replaceable. The SECURAL soft-face mallet ensures maximum rebound damping thanks to its low weight of 700g and the shot filling in the hammer head. Thus, the full impact force is transmitted. The mallet is absolutely „secure“, as welded in longitudinal direction, the housing provides for a perfectly break-proof connection between hammer head and handle.

  • Value box with 2 Halder soft-face mallets perfectly suited for interior work.
  • Contains the SIMPLEX soft-facemallet D40mm (3117.040) with the insert combination of TPE-soft (soft, no marring) / superplastic (medium hard, wear-resistant, very durable)
    • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force
    • All parts can be replaced / retrofitted, resulting in great savings in cost and environmently friendly
    • The perfect soft-face mallet for carpentry work, kitchen installation, prototyping and furniture assembly.
  • In addition, the non-rebound SECURAL soft-face mallet (3380.040)
    • THE mallet for laying parquet and laminate as well as for glazing windows.
    • Extremely high impact force at low weight
    • Replaceable, rectangular, and medium hard inserts made of polyurethane.
    • Allows for noise-dampening and completely non-rebound work.
    • Perfectly break-proof connection between hammer head and handle thanks to the longitudinal welds of the housing

Twój wybór zwrócił 1 trafień

Name
Nr towaru
Dostępne
:
Promotional Box "Dreamteam Interior"
Nr towaru:
3117s003
Tytuł
Kategoria
Typ
Pobieranie bezpośredne
Pobierz koszyk
Areas of application hand tools
Kategoria:
Materiał informacyjny
Typ:
PDF
Pobieranie bezpośredne:
Pobierz koszyk:
Pobierz koszyk
Karta katalogowa EH 3117. Promotional Box "Dreamteam Interior" – SIMPLEX soft-face mallet, TPE-soft / Superplastic and SECURAL soft-face mallet
Kategoria:
Karta katalogowa
Typ:
PDF
Pobieranie bezpośredne:
Pobierz koszyk:
Pobierz koszyk

Zgodny z RoHS

Zgodny zgodnie z Dyrektywą 2011/65/UE i Dyrektywą 2015/863

 

Nie zawiera substancji SVHC

Brak substancji SVHC o zawartości powyżej 0,1% mas. – lista SVHC z 08.07.2021

 

Nie zawiera substancji Propozycji 65

Nie zawiera sunbstancji Propozycji 65
www.P65Warnings.ca.gov

 

Wolny od minerałów konfliktu

Ten produkt nie zawiera żadnych substancji oznaczonych jako „minerały konfliktu”, takich jak tantal, cyna, złoto lub wolfram z Demokratycznej Republiki Konga lub krajów sąsiednich.