Threaded Lifting Pins are heavy-duty lifting elements for quick and easy use. They are only inserted into threads and not screwed.
Operation is simple at the push of a button (press button - insert - release button - ready for use).

All versions are available in the material group steel and stainless steel. In addition to an extensive metric program, versions with inch threads are also available.

There are versatile applications for quick and easy handling of loads e.g. easy moving of bulky welded constructions, transport of heavy frames and tiles. The version for centre holes according to DIN 332 is suitable, for example, for shafts with a centre hole.

The threaded lifting pin with the 360° rotatable shackle aligns itself in the direction of force.

All versions have one thing in common:
Compared to an eye bolt, they save 85% of the time required for assembly and disassembly.