SUPERCRAFT無反動スレッジハンマー
 IM0013205 Foto Banner

SUPERCRAFT無反動スレッジハンマー

SUPERCRAFT Sledge Hammers

The tubular head of the SUPERCRAFT sledge hammers is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency. The result is impact of exceptional magnitude. What is more, SUPERCRAFT sledge hammers allow for work with greatly improved safety, reduced strain on the joints and greater noise-dampening when compared to ordinary steel mallets.

The inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures.

The ergonomically shaped, varnished and ultra stable hickory handle is exceptionally rugged and has a vibration-dampening effect.

The handle protection sleeve acts as an overstrike protector. A secure handle-head connection is ensured by an aluminium wedge and a safety pin. The wear-resistant powder coating prevents corrosion.

Handle and inserts are replaceable