The Halder pins can be used for locking, securing, contacting, readjusting or quickly changing two components.
Our selection of ball lock pin products comprises a large number of versions and variants that are sure to fit any kind of use case.

An excellent option for bore holes without undercut and for blind holes is the clamp lock pin.

The world’s first threaded lock pin can be inserted into threads rather than bore holes.