Clamping Bars

EH 1013.600 - EH 1113.800

Your selection resulted in 6 hits

System
l1 [mm]
b1 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V40
l1 [mm]:
80 mm
b1 [mm]:
24 mm
h1 [mm]:
30 mm
Article-No.:
1013.600
CAD
Documents
Clamping Bars
  • System: V40
  • l1: 80 mm
  • b1: 24 mm
  • b2: 10.3 mm
  • b3: 18 mm
  • h1: 30 mm
  • h2: 6.5 mm
  • h3: 14.5 mm
  • l2: 20 mm
  • l3: 40 mm
  • Amount n: 1
  • For screws: M8
  • y: 8 mm
  • Weight: 288 g
show article view
Clamping Bars
System:
V40
l1 [mm]:
120 mm
b1 [mm]:
24 mm
h1 [mm]:
30 mm
Article-No.:
1013.700
CAD
Documents
Clamping Bars
  • System: V40
  • l1: 120 mm
  • b1: 24 mm
  • b2: 10.3 mm
  • b3: 18 mm
  • h1: 30 mm
  • h2: 6.5 mm
  • h3: 14.5 mm
  • l2: 20 mm
  • l3: 40 mm
  • Amount n: 2
  • For screws: M8
  • y: 8 mm
  • Weight: 443 g
show article view
Clamping Bars
System:
V40
l1 [mm]:
160 mm
b1 [mm]:
24 mm
h1 [mm]:
30 mm
Article-No.:
1013.800
CAD
Documents
Clamping Bars
  • System: V40
  • l1: 160 mm
  • b1: 24 mm
  • b2: 10.3 mm
  • b3: 18 mm
  • h1: 30 mm
  • h2: 6.5 mm
  • h3: 14.5 mm
  • l2: 20 mm
  • l3: 40 mm
  • Amount n: 3
  • For screws: M8
  • y: 8 mm
  • Weight: 577 g
show article view
Clamping Bars
System:
V70
l1 [mm]:
140 mm
b1 [mm]:
40 mm
h1 [mm]:
50 mm
Article-No.:
1113.600
CAD
Documents
Clamping Bars
  • System: V70
  • l1: 140 mm
  • b1: 40 mm
  • b2: 14.3 mm
  • b3: 24 mm
  • h1: 50 mm
  • h2: 10 mm
  • h3: 20 mm
  • l2: 35 mm
  • l3: 35 mm
  • Amount n: 2
  • For screws: M12
  • y: 12 mm
  • Weight: 1604 g
show article view
Clamping Bars
System:
V70
l1 [mm]:
200 mm
b1 [mm]:
40 mm
h1 [mm]:
50 mm
Article-No.:
1113.700
CAD
Documents
Clamping Bars
  • System: V70
  • l1: 200 mm
  • b1: 40 mm
  • b2: 14.3 mm
  • b3: 24 mm
  • h1: 50 mm
  • h2: 10 mm
  • h3: 20 mm
  • l2: 30 mm
  • l3: 35 mm
  • Amount n: 4
  • For screws: M12
  • y: 12 mm
  • Weight: 2230 g
show article view
Clamping Bars
System:
V70
l1 [mm]:
300 mm
b1 [mm]:
40 mm
h1 [mm]:
50 mm
Article-No.:
1113.800
CAD
Documents
Clamping Bars
  • System: V70
  • l1: 300 mm
  • b1: 40 mm
  • b2: 14.3 mm
  • b3: 24 mm
  • h1: 50 mm
  • h2: 10 mm
  • h3: 20 mm
  • l2: 27.5 mm
  • l3: 35 mm
  • Amount n: 7
  • For screws: M12
  • y: 12 mm
  • Weight: 3320 g
show article view
Clamping Bars

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1013.600 - EH 1113.800 Clamping Bars
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.