Palm Grips with axial bearing

EH 24700.

Advantages of axial bearing:

  • Double clamping force with same grip size, by reducing the surface friction.
  • Protection of workpiece by a fixed locating surface.
  • Little setting due to higher pre-clamping force of bolt resp. thread.

Your selection resulted in 12 hits

Version
picture
d1 [mm]
d2 [mm]
l +2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with female thread
picture:
1
d1 [mm]:
40 mm
d2 [mm]:
M6
l +2 [mm]:
-
Article-No.:
24700.0040
CAD
Documents
Palm Grips
  • with female thread – picture 1
  • d1: 40 mm
  • d2: M6
  • d3: 24 mm
  • h1: ~ 27 mm
  • h2: ~ 15 mm
  • t1 min.: 12.5 mm
  • t2: 5 mm
  • Operating temperature range max.: 80 °C
  • Weight: 45 g
show article view
Palm Grips
Version:
with female thread
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
M8
l +2 [mm]:
-
Article-No.:
24700.0050
CAD
Documents
Palm Grips
  • with female thread – picture 1
  • d1: 50 mm
  • d2: M8
  • d3: 25 mm
  • h1: ~ 34 mm
  • h2: ~ 22.5 mm
  • t1 min.: 14 mm
  • t2: 4.2 mm
  • Operating temperature range max.: 80 °C
  • Weight: 68 g
show article view
Palm Grips
Version:
with female thread
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
M10
l +2 [mm]:
-
Article-No.:
24700.0063
CAD
Documents
Palm Grips
  • with female thread – picture 1
  • d1: 63 mm
  • d2: M10
  • d3: 30 mm
  • h1: ~ 41 mm
  • h2: ~ 26.5 mm
  • t1 min.: 18 mm
  • t2: 5.4 mm
  • Operating temperature range max.: 80 °C
  • Weight: 109 g
show article view
Palm Grips
Version:
with female thread
picture:
1
d1 [mm]:
80 mm
d2 [mm]:
M12
l +2 [mm]:
-
Article-No.:
24700.0080
CAD
Documents
Palm Grips
  • with female thread – picture 1
  • d1: 80 mm
  • d2: M12
  • d3: 35 mm
  • h1: ~ 54 mm
  • h2: ~ 34 mm
  • t1 min.: 26.5 mm
  • t2: 6.6 mm
  • Operating temperature range max.: 80 °C
  • Weight: 213 g
show article view
Palm Grips
Version:
with screw
picture:
2
d1 [mm]:
40 mm
d2 [mm]:
M6
l +2 [mm]:
15 mm
Article-No.:
24700.0042
CAD
Documents
Palm Grips
  • with screw – picture 2
  • d1: 40 mm
  • d2: M6
  • d3: 24 mm
  • l +2: 15 mm
  • h1: ~ 27 mm
  • h2: ~ 15 mm
  • Operating temperature range max.: 80 °C
  • Weight: 51 g
show article view
Palm Grips
Version:
with screw
picture:
2
d1 [mm]:
40 mm
d2 [mm]:
M6
l +2 [mm]:
25 mm
Article-No.:
24700.0044
CAD
Documents
Palm Grips
  • with screw – picture 2
  • d1: 40 mm
  • d2: M6
  • d3: 24 mm
  • l +2: 25 mm
  • h1: ~ 27 mm
  • h2: ~ 15 mm
  • Operating temperature range max.: 80 °C
  • Weight: 52 g
show article view
Palm Grips
Version:
with screw
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
M8
l +2 [mm]:
20 mm
Article-No.:
24700.0053
CAD
Documents
Palm Grips
  • with screw – picture 2
  • d1: 50 mm
  • d2: M8
  • d3: 25 mm
  • l +2: 20 mm
  • h1: ~ 34 mm
  • h2: ~ 22.5 mm
  • Operating temperature range max.: 80 °C
  • Weight: 81 g
show article view
Palm Grips
Version:
with screw
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
M8
l +2 [mm]:
35 mm
Article-No.:
24700.0056
CAD
Documents
Palm Grips
  • with screw – picture 2
  • d1: 50 mm
  • d2: M8
  • d3: 25 mm
  • l +2: 35 mm
  • h1: ~ 34 mm
  • h2: ~ 22.5 mm
  • Operating temperature range max.: 80 °C
  • Weight: 86 g
show article view
Palm Grips
Version:
with screw
picture:
2
d1 [mm]:
63 mm
d2 [mm]:
M10
l +2 [mm]:
30 mm
Article-No.:
24700.0066
CAD
Documents
Palm Grips
  • with screw – picture 2
  • d1: 63 mm
  • d2: M10
  • d3: 30 mm
  • l +2: 30 mm
  • h1: ~ 41 mm
  • h2: ~ 26.5 mm
  • Operating temperature range max.: 80 °C
  • Weight: 136 g
show article view
Palm Grips
Version:
with screw
picture:
2
d1 [mm]:
63 mm
d2 [mm]:
M10
l +2 [mm]:
40 mm
Article-No.:
24700.0068
CAD
Documents
Palm Grips
  • with screw – picture 2
  • d1: 63 mm
  • d2: M10
  • d3: 30 mm
  • l +2: 40 mm
  • h1: ~ 41 mm
  • h2: ~ 26.5 mm
  • Operating temperature range max.: 80 °C
  • Weight: 141 g
show article view
Palm Grips
Version:
with screw
picture:
2
d1 [mm]:
80 mm
d2 [mm]:
M12
l +2 [mm]:
30 mm
Article-No.:
24700.0083
CAD
Documents
Palm Grips
  • with screw – picture 2
  • d1: 80 mm
  • d2: M12
  • d3: 35 mm
  • l +2: 30 mm
  • h1: ~ 54 mm
  • h2: ~ 34 mm
  • Operating temperature range max.: 80 °C
  • Weight: 259 g
show article view
Palm Grips
Version:
with screw
picture:
2
d1 [mm]:
80 mm
d2 [mm]:
M12
l +2 [mm]:
50 mm
Article-No.:
24700.0087
CAD
Documents
Palm Grips
  • with screw – picture 2
  • d1: 80 mm
  • d2: M12
  • d3: 35 mm
  • l +2: 50 mm
  • h1: ~ 54 mm
  • h2: ~ 34 mm
  • Operating temperature range max.: 80 °C
  • Weight: 273 g
show article view
Palm Grips

Material

Handle

  • Thermoplastic PA

Inner part

  • Steel, nitrided, blackened

Screw

  • Steel, blackened, quality 8.8
Title
Category
Type
Direct download
Download basket
Datasheet EH 24700. Palm Grips – with axial bearing
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.