Spring Plungers smooth, without collar

EH 22080.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Your selection resulted in 24 hits

Material
Ball
Spring load
d1 ±0.04 [mm]
l [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
2 mm
l [mm]:
3.5 mm
Spring load1) F1 ~ [N]:
~ 0.8 N
Spring load1) F2 ~ [N]:
~ 1.5 N
Article-No.:
22080.0306
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 2 mm
  • d2: 1 mm
  • l: 3.5 mm
  • Stroke s: 0.3 mm
  • Spring load1) F1: ~ 0.8 N
  • Spring load1) F2: ~ 1.5 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 2 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
2.5 mm
l [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 2.8 N
Spring load1) F2 ~ [N]:
~ 4.7 N
Article-No.:
22080.0308
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 2.5 mm
  • d2: 1.5 mm
  • l: 5 mm
  • Stroke s: 0.4 mm
  • Spring load1) F1: ~ 2.8 N
  • Spring load1) F2: ~ 4.7 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 2.5 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
3 mm
l [mm]:
7 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 7.5 N
Article-No.:
22080.0310
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 3 mm
  • d2: 2 mm
  • l: 7 mm
  • Stroke s: 0.65 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 7.5 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 3 mm
  • Weight: 0.3 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
3.5 mm
l [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22080.0312
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 3.5 mm
  • d2: 2.5 mm
  • l: 9 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 3.5 mm
  • Weight: 0.5 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
4 mm
l [mm]:
11 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22080.0315
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 4 mm
  • d2: 3 mm
  • l: 11 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 4 mm
  • Weight: 0.7 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
4.5 mm
l [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 9.5 N
Spring load1) F2 ~ [N]:
~ 16.5 N
Article-No.:
22080.0317
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 4.5 mm
  • d2: 3.2 mm
  • l: 12 mm
  • Stroke s: 0.95 mm
  • Spring load1) F1: ~ 9.5 N
  • Spring load1) F2: ~ 16.5 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 4.5 mm
  • Weight: 1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
5 mm
l [mm]:
13 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22080.0320
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 5 mm
  • d2: 3.5 mm
  • l: 13 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 5 mm
  • Weight: 1.4 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
5.5 mm
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 15.5 N
Spring load1) F2 ~ [N]:
~ 25 N
Article-No.:
22080.0322
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 5.5 mm
  • d2: 4 mm
  • l: 14 mm
  • Stroke s: 1.2 mm
  • Spring load1) F1: ~ 15.5 N
  • Spring load1) F2: ~ 25 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 5.5 mm
  • Weight: 1.8 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
6 mm
l [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 18 N
Spring load1) F2 ~ [N]:
~ 31 N
Article-No.:
22080.0325
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 6 mm
  • d2: 4.5 mm
  • l: 15 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 18 N
  • Spring load1) F2: ~ 31 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 6 mm
  • Weight: 2.3 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
8 mm
l [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 45 N
Article-No.:
22080.0327
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 8 mm
  • d2: 6 mm
  • l: 18 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 24 N
  • Spring load1) F2: ~ 45 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 8 mm
  • Weight: 5 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
10 mm
l [mm]:
20 mm
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 49 N
Article-No.:
22080.0330
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 10 mm
  • d2: 8 mm
  • l: 20 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 26 N
  • Spring load1) F2: ~ 49 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 10 mm
  • Weight: 8.4 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
12 mm
l [mm]:
22 mm
Spring load1) F1 ~ [N]:
~ 41 N
Spring load1) F2 ~ [N]:
~ 86 N
Article-No.:
22080.0332
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 12 mm
  • d2: 10 mm
  • l: 22 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 41 N
  • Spring load1) F2: ~ 86 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 12 mm
  • Weight: 12 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
2 mm
l [mm]:
3.5 mm
Spring load1) F1 ~ [N]:
~ 1.3 N
Spring load1) F2 ~ [N]:
~ 2.2 N
Article-No.:
22080.0356
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 2 mm
  • d2: 1 mm
  • l: 3.5 mm
  • Stroke s: 0.3 mm
  • Spring load1) F1: ~ 1.3 N
  • Spring load1) F2: ~ 2.2 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 2 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
2.5 mm
l [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 4.7 N
Spring load1) F2 ~ [N]:
~ 7.1 N
Article-No.:
22080.0358
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 2.5 mm
  • d2: 1.5 mm
  • l: 5 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 4.7 N
  • Spring load1) F2: ~ 7.1 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 2.5 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
3 mm
l [mm]:
7 mm
Spring load1) F1 ~ [N]:
~ 7.8 N
Spring load1) F2 ~ [N]:
~ 11.6 N
Article-No.:
22080.0360
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 3 mm
  • d2: 2 mm
  • l: 7 mm
  • Stroke s: 0.65 mm
  • Spring load1) F1: ~ 7.8 N
  • Spring load1) F2: ~ 11.6 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 3 mm
  • Weight: 0.3 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
3.5 mm
l [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22080.0362
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 3.5 mm
  • d2: 2.5 mm
  • l: 9 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 3.5 mm
  • Weight: 0.5 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
4 mm
l [mm]:
11 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22080.0365
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 4 mm
  • d2: 3 mm
  • l: 11 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 4 mm
  • Weight: 0.7 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
4.5 mm
l [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 18.7 N
Spring load1) F2 ~ [N]:
~ 25.1 N
Article-No.:
22080.0367
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 4.5 mm
  • d2: 3.2 mm
  • l: 12 mm
  • Stroke s: 0.95 mm
  • Spring load1) F1: ~ 18.7 N
  • Spring load1) F2: ~ 25.1 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 4.5 mm
  • Weight: 1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
5 mm
l [mm]:
13 mm
Spring load1) F1 ~ [N]:
~ 19.3 N
Spring load1) F2 ~ [N]:
~ 26.6 N
Article-No.:
22080.0370
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 5 mm
  • d2: 3.5 mm
  • l: 13 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 19.3 N
  • Spring load1) F2: ~ 26.6 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 5 mm
  • Weight: 1.4 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
5.5 mm
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 25.1 N
Spring load1) F2 ~ [N]:
~ 39.2 N
Article-No.:
22080.0372
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 5.5 mm
  • d2: 4 mm
  • l: 14 mm
  • Stroke s: 1.2 mm
  • Spring load1) F1: ~ 25.1 N
  • Spring load1) F2: ~ 39.2 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 5.5 mm
  • Weight: 1.8 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
6 mm
l [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 60.5 N
Article-No.:
22080.0375
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 6 mm
  • d2: 4.5 mm
  • l: 15 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 36 N
  • Spring load1) F2: ~ 60.5 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 6 mm
  • Weight: 2.3 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
8 mm
l [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 57 N
Spring load1) F2 ~ [N]:
~ 103.5 N
Article-No.:
22080.0377
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 8 mm
  • d2: 6 mm
  • l: 18 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 57 N
  • Spring load1) F2: ~ 103.5 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 8 mm
  • Weight: 5.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
10 mm
l [mm]:
20 mm
Spring load1) F1 ~ [N]:
~ 61 N
Spring load1) F2 ~ [N]:
~ 110 N
Article-No.:
22080.0380
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 10 mm
  • d2: 8 mm
  • l: 20 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 61 N
  • Spring load1) F2: ~ 110 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 10 mm
  • Weight: 8.5 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
12 mm
l [mm]:
22 mm
Spring load1) F1 ~ [N]:
~ 68 N
Spring load1) F2 ~ [N]:
~ 143 N
Article-No.:
22080.0382
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 12 mm
  • d2: 10 mm
  • l: 22 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 68 N
  • Spring load1) F2: ~ 143 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 12 mm
  • Weight: 13 g
show article view
Spring Plunger

Material

Body

  • Stainless steel 1.4305

Ball

  • Stainless steel, hardened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Calculation of indexing resistance, please refer to appendix - Technical Data -

Characteristic

Standard spring load: no marking

Heavy spring load: marked with two lines

Assembly

The locating hole has to be adapted to each individual application case. We recommend an F8 size location hole for easy assembly and a H9 size when tight fit is required.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22080. Spring Plungers – smooth, without collar
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.