Spring Plungers headed, with ball and internal hexagon

EH 22030.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Precise screwing depth due to head.

Your selection resulted in 24 hits

Material
Spring load
d1 [mm]
l1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Spring load:
Standard
d1 [mm]:
M4
l1 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22030.0930
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M4
  • d2: 2.5 mm
  • d3: 6 mm
  • l1: 12 mm
  • l2: 9 mm
  • l3 min.: 7.5 mm
  • WS: 2 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Weight: 1 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M5
l1 [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22030.0931
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M5
  • d2: 3 mm
  • d3: 8 mm
  • l1: 14 mm
  • l2: 10 mm
  • l3 min.: 8.2 mm
  • WS: 2.5 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Weight: 2.3 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M6
l1 [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22030.0932
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M6
  • d2: 3.5 mm
  • d3: 10 mm
  • l1: 15 mm
  • l2: 10 mm
  • WS: 3 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Weight: 3.9 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M8
l1 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 18 N
Spring load1) F2 ~ [N]:
~ 31 N
Article-No.:
22030.0933
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M8
  • d2: 4.5 mm
  • d3: 13 mm
  • l1: 18 mm
  • l2: 12.5 mm
  • WS: 4 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 18 N
  • Spring load1) F2: ~ 31 N
  • Operating temperature range max.: 250 °C
  • Weight: 7.8 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M10
l1 [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 45 N
Article-No.:
22030.0934
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M10
  • d2: 6 mm
  • d3: 16 mm
  • l1: 23 mm
  • l2: 17 mm
  • WS: 5 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 24 N
  • Spring load1) F2: ~ 45 N
  • Operating temperature range max.: 250 °C
  • Weight: 14 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M12
l1 [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 49 N
Article-No.:
22030.0935
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M12
  • d2: 8 mm
  • d3: 18 mm
  • l1: 26 mm
  • l2: 19 mm
  • WS: 6 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 26 N
  • Spring load1) F2: ~ 49 N
  • Operating temperature range max.: 250 °C
  • Weight: 21 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M4
l1 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22030.1040
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M4
  • d2: 2.5 mm
  • d3: 6 mm
  • l1: 12 mm
  • l2: 9 mm
  • l3 min.: 7.5 mm
  • WS: 2 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.1 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M5
l1 [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22030.1050
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M5
  • d2: 3 mm
  • d3: 8 mm
  • l1: 14 mm
  • l2: 10 mm
  • l3 min.: 8.2 mm
  • WS: 2.5 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 250 °C
  • Weight: 2.3 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M6
l1 [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 19.3 N
Spring load1) F2 ~ [N]:
~ 26.6 N
Article-No.:
22030.1060
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M6
  • d2: 3.5 mm
  • d3: 10 mm
  • l1: 15 mm
  • l2: 10 mm
  • WS: 3 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 19.3 N
  • Spring load1) F2: ~ 26.6 N
  • Operating temperature range max.: 250 °C
  • Weight: 3.9 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M8
l1 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 60.5 N
Article-No.:
22030.1080
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M8
  • d2: 4.5 mm
  • d3: 13 mm
  • l1: 18 mm
  • l2: 12.5 mm
  • WS: 4 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 36 N
  • Spring load1) F2: ~ 60.5 N
  • Operating temperature range max.: 250 °C
  • Weight: 7.8 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M10
l1 [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 57 N
Spring load1) F2 ~ [N]:
~ 103.5 N
Article-No.:
22030.1100
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M10
  • d2: 6 mm
  • d3: 16 mm
  • l1: 23 mm
  • l2: 17 mm
  • WS: 5 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 57 N
  • Spring load1) F2: ~ 103.5 N
  • Operating temperature range max.: 250 °C
  • Weight: 14 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M12
l1 [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 61 N
Spring load1) F2 ~ [N]:
~ 110 N
Article-No.:
22030.1120
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M12
  • d2: 8 mm
  • d3: 18 mm
  • l1: 26 mm
  • l2: 19 mm
  • WS: 6 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 61 N
  • Spring load1) F2: ~ 110 N
  • Operating temperature range max.: 250 °C
  • Weight: 21 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M4
l1 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22030.0940
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M4
  • d2: 2.5 mm
  • d3: 6 mm
  • l1: 12 mm
  • l2: 9 mm
  • l3 min.: 7.5 mm
  • WS: 2 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.1 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M5
l1 [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22030.0941
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M5
  • d2: 3 mm
  • d3: 8 mm
  • l1: 14 mm
  • l2: 10 mm
  • l3 min.: 8.2 mm
  • WS: 2.5 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Weight: 2.3 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M6
l1 [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22030.0942
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M6
  • d2: 3.5 mm
  • d3: 10 mm
  • l1: 15 mm
  • l2: 10 mm
  • WS: 3 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Weight: 3.9 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M8
l1 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 18 N
Spring load1) F2 ~ [N]:
~ 31 N
Article-No.:
22030.0943
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M8
  • d2: 4.5 mm
  • d3: 13 mm
  • l1: 18 mm
  • l2: 12.5 mm
  • WS: 4 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 18 N
  • Spring load1) F2: ~ 31 N
  • Operating temperature range max.: 250 °C
  • Weight: 7.8 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M10
l1 [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 45 N
Article-No.:
22030.0944
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M10
  • d2: 6 mm
  • d3: 16 mm
  • l1: 23 mm
  • l2: 17 mm
  • WS: 5 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 24 N
  • Spring load1) F2: ~ 45 N
  • Operating temperature range max.: 250 °C
  • Weight: 14 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M12
l1 [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 49 N
Article-No.:
22030.0945
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M12
  • d2: 8 mm
  • d3: 18 mm
  • l1: 26 mm
  • l2: 19 mm
  • WS: 6 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 26 N
  • Spring load1) F2: ~ 49 N
  • Operating temperature range max.: 250 °C
  • Weight: 21 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Reinforced
d1 [mm]:
M4
l1 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22030.2040
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1: M4
  • d2: 2.5 mm
  • d3: 6 mm
  • l1: 12 mm
  • l2: 9 mm
  • l3 min.: 7.5 mm
  • WS: 2 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.1 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Reinforced
d1 [mm]:
M5
l1 [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22030.2050
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1: M5
  • d2: 3 mm
  • d3: 8 mm
  • l1: 14 mm
  • l2: 10 mm
  • l3 min.: 8.2 mm
  • WS: 2.5 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 250 °C
  • Weight: 2.3 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Reinforced
d1 [mm]:
M6
l1 [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 19.3 N
Spring load1) F2 ~ [N]:
~ 26.6 N
Article-No.:
22030.2060
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1: M6
  • d2: 3.5 mm
  • d3: 10 mm
  • l1: 15 mm
  • l2: 10 mm
  • WS: 3 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 19.3 N
  • Spring load1) F2: ~ 26.6 N
  • Operating temperature range max.: 250 °C
  • Weight: 3.9 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Reinforced
d1 [mm]:
M8
l1 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 60.5 N
Article-No.:
22030.2080
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1: M8
  • d2: 4.5 mm
  • d3: 13 mm
  • l1: 18 mm
  • l2: 12.5 mm
  • WS: 4 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 36 N
  • Spring load1) F2: ~ 60.5 N
  • Operating temperature range max.: 250 °C
  • Weight: 7.9 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Reinforced
d1 [mm]:
M10
l1 [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 57 N
Spring load1) F2 ~ [N]:
~ 103.5 N
Article-No.:
22030.2100
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1: M10
  • d2: 6 mm
  • d3: 16 mm
  • l1: 23 mm
  • l2: 17 mm
  • WS: 5 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 57 N
  • Spring load1) F2: ~ 103.5 N
  • Operating temperature range max.: 250 °C
  • Weight: 14 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Reinforced
d1 [mm]:
M12
l1 [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 61 N
Spring load1) F2 ~ [N]:
~ 110 N
Article-No.:
22030.2120
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1: M12
  • d2: 8 mm
  • d3: 18 mm
  • l1: 26 mm
  • l2: 19 mm
  • WS: 6 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 61 N
  • Spring load1) F2: ~ 110 N
  • Operating temperature range max.: 250 °C
  • Weight: 22 g
show article view
Spring Plunger

Material

Body

  • Free cutting steel, blackened
  • Stainless steel 1.4305

Ball

  • Ball-bearing steel, hardened
  • Stainless steel, hardened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Calculation of indexing resistance, please refer to appendix - Technical Data -

Characteristic

Standard spring load: no marking

Heavy spring load: marked with two lines

Assembly

Respect dimension l3 for M 4 / M 5.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22030. Spring Plungers – headed, with ball and internal hexagon
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.