Product filter
Your selection resulted in 1 hits
Version:
backwash pressure sensor with LCD display, Ø 4 mm pneumatic hose connection, analogue and digital output signals
Working pressure [bar]:
0 bar – 10 bar
More details
backwash pressure sensor with LCD display, Ø 4 mm pneumatic hose connection, analogue and digital output signals
Working pressure: 0 bar – 10 bar
Weight: 162 g
show article view
Material
Housing
Notes
Further information on request.
Product:
circular connector cable for connecting backwash pressure sensor to control / bus system, M12 connection on free cable end (4-pin)
Weight: 84 g
circular connector cable for connecting backwash pressure sensor to control / bus system, M12 connection on free cable end (4-pin)
L: 2000 mm
Weight: 84 g
Product:
installation frame for backwash pressure sensor, for installation into a control panel (max. wall thickness 5 mm)
Weight: 26 g
installation frame for backwash pressure sensor, for installation into a control panel (max. wall thickness 5 mm)
Weight: 26 g
Product:
plug-in power supply, input 100-240 V AC / output 24 V DC 500 mA, with M12 plug socket
Weight: 100 g
plug-in power supply, input 100-240 V AC / output 24 V DC 500 mA, with M12 plug socket
L: 1500 mm
Weight: 100 g
Product:
pressure regulator, max. input pressure 12 bar / output pressure 2 bar, 1/4" male thread two-sided
Weight: 22 g
pressure regulator, max. input pressure 12 bar / output pressure 2 bar, 1/4" male thread two-sided
Weight: 22 g
Product:
connection piece for connecting pressure regulator and pneumatic hose, 1/4" female thread on push-in connector (pneumatic hose Ø 4 mm)
Weight: 17 g
connection piece for connecting pressure regulator and pneumatic hose, 1/4" female thread on push-in connector (pneumatic hose Ø 4 mm)
Weight: 17 g
Product:
pneumatic hose Ø 4 mm
Weight: 43 g
pneumatic hose Ø 4 mm
L: 5000 mm
D: 4 mm
Weight: 43 g
Product:
push-in connector, for pneumatic hose Ø 4 mm
Weight: 4.7 g
push-in connector, for pneumatic hose Ø 4 mm
Weight: 4.7 g
Product:
T-push-in connector for pneumatic hose Ø 4 mm
Weight: 7.6 g
T-push-in connector for pneumatic hose Ø 4 mm
Weight: 7.6 g
Product:
Y-push-in connector for pneumatic hose Ø 4 mm
Weight: 7.5 g
Y-push-in connector for pneumatic hose Ø 4 mm
Weight: 7.5 g
Datasheet EH 22800. Monitoring Units – for positioning sensors, pneumatic
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.