Clamping Devices Actima

EH 23260.

The compact clamping element can be converted between pull and push clamping strain, depending on the model. The travel path is 10 mm. Within the short clamp travel of 2 mm, self-locking occurs in any position. The maximum permitted clamping force is 4.9 kN.

Your selection resulted in 8 hits

Version
Bore Hole
Travel path [mm]
s Clamping way [mm]
Clamping force max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
pull to right
Bore Hole:
with transverse axis in the bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0003
CAD
Documents
Clamping Devices Actima
  • pull to right, with transverse axis in the bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 751 g
show article view
Clamping Devices Actima
Version:
pull to left
Bore Hole:
with transverse axis in the bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0005
CAD
Documents
Clamping Devices Actima
  • pull to left, with transverse axis in the bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 749 g
show article view
Clamping Devices Actima
Version:
pull to right
Bore Hole:
with throughgoing bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0013
CAD
Documents
Clamping Devices Actima
  • pull to right, with throughgoing bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 751 g
show article view
Clamping Devices Actima
Version:
pull to left
Bore Hole:
with throughgoing bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0015
CAD
Documents
Clamping Devices Actima
  • pull to left, with throughgoing bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 749 g
show article view
Clamping Devices Actima
Version:
push to right
Bore Hole:
with transverse axis in the bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0002
CAD
Documents
Clamping Devices Actima
  • push to right, with transverse axis in the bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 751 g
show article view
Clamping Devices Actima
Version:
push to left
Bore Hole:
with transverse axis in the bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0004
CAD
Documents
Clamping Devices Actima
  • push to left, with transverse axis in the bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 749 g
show article view
Clamping Devices Actima
Version:
push to right
Bore Hole:
with throughgoing bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0012
CAD
Documents
Clamping Devices Actima
  • push to right, with throughgoing bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 751 g
show article view
Clamping Devices Actima
Version:
push to left
Bore Hole:
with throughgoing bore
Travel path [mm]:
10 mm
s Clamping way [mm]:
2 mm
Clamping force max. [kN]:
4.9 kN
Article-No.:
23260.0014
CAD
Documents
Clamping Devices Actima
  • push to left, with throughgoing bore
  • Travel path: 10 mm
  • s Clamping way: 2 mm
  • Clamping force max.: 4.9 kN
  • Weight: 749 g
show article view
Clamping Devices Actima

Material

Housing

  • Thermoplastic, black

Body

  • Steel, blackened

Ball knob

  • DIN 7708 - thermosetting plastic (PF 31), red similar to RAL 3003

Accessories

  • Steel, blackened
Product
Article-No.
CAD
Available
Product:
Disc
Disc
Article-No.:
23260.0042
CAD
Disc
  • Disc
  • Weight: 270 g
Product:
taper
taper
Article-No.:
23260.0044
CAD
taper
  • taper
  • Weight: 85 g
Product:
V-block
V-block
Article-No.:
23260.0046
CAD
V-block
  • V-block
  • Weight: 82 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 23260. Clamping Devices Actima
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.