Height Adjusting Cylinders

EH 23310.

The height adjusting cylinders can be used to extend the clamping height of down-thrust clamps EH 23310. They are also used in combination with seating pins (EH 22680.), pins (EH 22690.) and self-aligning pads (EH 22730. - EH 22741.).

Your selection resulted in 25 hits

picture
d1 -0.1 [mm]
l1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
picture:
1
d1 -0.1 [mm]:
25 mm
l1 [mm]:
20 mm
d2 [mm]:
M8
Article-No.:
23310.0125
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 25 mm
  • l1 ±0.01: 20 mm
  • d2: M8
  • l2: 10 mm
  • WS: 22 mm
  • Weight: 75 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
25 mm
l1 [mm]:
40 mm
d2 [mm]:
M8
Article-No.:
23310.0126
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 25 mm
  • l1 ±0.01: 40 mm
  • d2: M8
  • l2: 20 mm
  • WS: 22 mm
  • Weight: 150 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
25 mm
l1 [mm]:
80 mm
d2 [mm]:
M8
Article-No.:
23310.0127
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 25 mm
  • l1 ±0.01: 80 mm
  • d2: M8
  • l2: 20 mm
  • WS: 22 mm
  • Weight: 306 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
32 mm
l1 [mm]:
35 mm
d2 [mm]:
M10
Article-No.:
23310.0130
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 32 mm
  • l1 ±0.01: 35 mm
  • d2: M10
  • l2: 20 mm
  • WS: 27 mm
  • Weight: 202 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
32 mm
l1 [mm]:
70 mm
d2 [mm]:
M10
Article-No.:
23310.0132
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 32 mm
  • l1 ±0.01: 70 mm
  • d2: M10
  • l2: 20 mm
  • WS: 27 mm
  • Weight: 411 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
32 mm
l1 [mm]:
140 mm
d2 [mm]:
M10
Article-No.:
23310.0134
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 32 mm
  • l1 ±0.01: 140 mm
  • d2: M10
  • l2: 20 mm
  • WS: 27 mm
  • Weight: 848 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
40 mm
l1 [mm]:
35 mm
d2 [mm]:
M12
Article-No.:
23310.0140
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 40 mm
  • l1 ±0.01: 35 mm
  • d2: M12
  • l2: 20 mm
  • WS: 36 mm
  • Weight: 336 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
40 mm
l1 [mm]:
70 mm
d2 [mm]:
M12
Article-No.:
23310.0141
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 40 mm
  • l1 ±0.01: 70 mm
  • d2: M12
  • l2: 20 mm
  • WS: 36 mm
  • Weight: 673 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
40 mm
l1 [mm]:
140 mm
d2 [mm]:
M12
Article-No.:
23310.0142
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 40 mm
  • l1 ±0.01: 140 mm
  • d2: M12
  • l2: 20 mm
  • WS: 36 mm
  • Weight: 1366 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
40 mm
l1 [mm]:
35 mm
d2 [mm]:
M16
Article-No.:
23310.0145
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 40 mm
  • l1 ±0.01: 35 mm
  • d2: M16
  • l2: 20 mm
  • WS: 36 mm
  • Weight: 331 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
40 mm
l1 [mm]:
70 mm
d2 [mm]:
M16
Article-No.:
23310.0146
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 40 mm
  • l1 ±0.01: 70 mm
  • d2: M16
  • l2: 20 mm
  • WS: 36 mm
  • Weight: 663 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
40 mm
l1 [mm]:
140 mm
d2 [mm]:
M16
Article-No.:
23310.0147
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 40 mm
  • l1 ±0.01: 140 mm
  • d2: M16
  • l2: 20 mm
  • WS: 36 mm
  • Weight: 1330 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
60 mm
l1 [mm]:
35 mm
d2 [mm]:
M12
Article-No.:
23310.0160
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 60 mm
  • l1 ±0.01: 35 mm
  • d2: M12
  • l2: 20 mm
  • WS: 55 mm
  • Weight: 765 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
60 mm
l1 [mm]:
70 mm
d2 [mm]:
M12
Article-No.:
23310.0161
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 60 mm
  • l1 ±0.01: 70 mm
  • d2: M12
  • l2: 20 mm
  • WS: 55 mm
  • Weight: 1533 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
60 mm
l1 [mm]:
140 mm
d2 [mm]:
M12
Article-No.:
23310.0162
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 60 mm
  • l1 ±0.01: 140 mm
  • d2: M12
  • l2: 20 mm
  • WS: 55 mm
  • Weight: 3096 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
60 mm
l1 [mm]:
35 mm
d2 [mm]:
M16
Article-No.:
23310.0165
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 60 mm
  • l1 ±0.01: 35 mm
  • d2: M16
  • l2: 20 mm
  • WS: 55 mm
  • Weight: 763 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
60 mm
l1 [mm]:
70 mm
d2 [mm]:
M16
Article-No.:
23310.0166
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 60 mm
  • l1 ±0.01: 70 mm
  • d2: M16
  • l2: 20 mm
  • WS: 55 mm
  • Weight: 1522 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
60 mm
l1 [mm]:
140 mm
d2 [mm]:
M16
Article-No.:
23310.0167
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 60 mm
  • l1 ±0.01: 140 mm
  • d2: M16
  • l2: 20 mm
  • WS: 55 mm
  • Weight: 3056 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
60 mm
l1 [mm]:
50 mm
d2 [mm]:
M20
Article-No.:
23310.0170
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 60 mm
  • l1 ±0.01: 50 mm
  • d2: M20
  • l2: 20 mm
  • WS: 55 mm
  • Weight: 1087 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
60 mm
l1 [mm]:
100 mm
d2 [mm]:
M20
Article-No.:
23310.0171
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 60 mm
  • l1 ±0.01: 100 mm
  • d2: M20
  • l2: 20 mm
  • WS: 55 mm
  • Weight: 2130 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
60 mm
l1 [mm]:
200 mm
d2 [mm]:
M20
Article-No.:
23310.0172
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 60 mm
  • l1 ±0.01: 200 mm
  • d2: M20
  • l2: 20 mm
  • WS: 55 mm
  • Weight: 4335 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
70 mm
l1 [mm]:
50 mm
d2 [mm]:
M24
Article-No.:
23310.0241
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 70 mm
  • l1 ±0.01: 50 mm
  • d2: M24
  • l2: 25 mm
  • WS: 65 mm
  • Weight: 1361 g
show article view
Height Adjusting Cylinders
picture:
1
d1 -0.1 [mm]:
70 mm
l1 [mm]:
100 mm
d2 [mm]:
M24
Article-No.:
23310.0242
CAD
Documents
Height Adjusting Cylinders
  • picture 1
  • d1 -0.1: 70 mm
  • l1 ±0.01: 100 mm
  • d2: M24
  • l2: 25 mm
  • WS: 65 mm
  • Weight: 2721 g
show article view
Height Adjusting Cylinders
picture:
2
d1 -0.1 [mm]:
90 mm
l1 [mm]:
200 mm
d2 [mm]:
M24
Article-No.:
23310.0243
CAD
Documents
Height Adjusting Cylinders
  • picture 2
  • d1 -0.1: 90 mm
  • l1 ±0.02: 200 mm
  • d2: M24
  • l2: 35 mm
  • l3: 50 mm
  • WS: 65 mm
  • Weight: 8860 g
show article view
Height Adjusting Cylinders

Material

  • Steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 23310. Height Adjusting Cylinders
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Down-Thrust Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.