Compact Clamps

EH 23690.

The compact clamps are all purpose clamping elements. Due to the self-locking tension lever application can either take place in horizontal or vertical position in both, machined and raw workpieces.

Features:

  • Exact and position precise clamping
  • Easy, universal handling
  • High clamping force at low tightening torques, abrasion-resistant due to tension lever with bearings
  • Continuous, large clamping area
  • Tension lever entirely retractable for hindrance-free exchange of workpieces
  • Tension lever with locating thread for various clamping elements, e.g. ball-ended thrust screws (EH 22700. - EH 22720.), self-aligning pads (EH 22730. / EH 22740.) etc.
  • Large adjusting range at constant clamping force
  • Continuous increase of the clamping range by height adapters 23690.0112 / .0116
  • Easy and flexible mounting options
  • Corrosion-resistant
  • Resistant to dirt and chips

Your selection resulted in 2 hits

d1 [mm]
d2 [mm]
h1 min. [mm]
h1 max. [mm]
s max. [mm]
Clamping force max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
M12
d2 [mm]:
M8
h1 min. [mm]:
40 mm
h1 max. [mm]:
60 mm
s max. [mm]:
43 mm
Clamping force max. [kN]:
15 kN
Article-No.:
23690.0012
CAD
Documents
Compact Clamps
  • d1: M12
  • d2: M8
  • h1 min.: 40 mm
  • h1 max.: 60 mm
  • h2: 59 mm
  • h3: 95 mm
  • s max.: 43 mm
  • l1: 134 mm
  • l2 +1: 70 mm
  • l3: 50 mm
  • l4: 13 mm
  • l5: 10 mm
  • b: 45 mm
  • WS: 16 mm
  • Clamping force max.: 15 kN
  • Tightening torque max.: 45 Nm
  • Weight: 1840 g
show article view
Compact Clamps
d1 [mm]:
M16
d2 [mm]:
M12
h1 min. [mm]:
47 mm
h1 max. [mm]:
85 mm
s max. [mm]:
85 mm
Clamping force max. [kN]:
25 kN
Article-No.:
23690.0016
CAD
Documents
Compact Clamps
  • d1: M16
  • d2: M12
  • h1 min.: 47 mm
  • h1 max.: 85 mm
  • h2: 70 mm
  • h3: 126 mm
  • s max.: 85 mm
  • l1: 213 mm
  • l2 +1: 120 mm
  • l3: 50 mm
  • l4: 17 mm
  • l5: 12.5 mm
  • b: 55 mm
  • WS: 18 mm
  • Clamping force max.: 25 kN
  • Tightening torque max.: 75 Nm
  • Weight: 4000 g
show article view
Compact Clamps

Material

Body

  • Heat-treated steel, black coated

Tension lever

  • Heat-treated steel, tempered, silver coated

Assembly

Assembly and Set-Up:

  1. Take out stop pin ISO 4762-M 6 x 10.
  2. Move back and take out tension lever.
  3. Tightening by 2 screws with internal hexagon (included in supply volume).
  4. Place tension lever in sliding rail and then insert.
  5. Tighten stop pin ISO 4762 - M 6 x 10.

Operation

Clamping Process:

  1. Slide tension lever to clamping position.
  2. Clamping is made via a hexagon collar screw.
  3. Releasing is done in reverse order.
Title
Category
Type
Direct download
Download basket
Datasheet EH 23690. Compact Clamps
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Compact Clamps
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.