Hinges Zinc die-cast, with indexing positions

EH 25164.

Hinges from zinc die-cast with indexing positions hold door and covers in fixed positions. It avoids undesired automatic closing or opening. This is an advantage for example when filling machines and facilities or during maintenance and repairs.

The version with the indexing positions -3° and 117° (picture 2) also ensures that the door or cover presses slightly against the housing frame by the -3° when closed.

These hinges from zinc die-cast are characterised by their simple and timeless design.

Your selection resulted in 4 hits

Material
Colour
Version
picture
b1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Zinc die-cast
Colour:
silver
Version:
indexing positions -90°, 0°, 90° and 180°
picture:
1
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25164.0005
CAD
Documents
Hinges
  • indexing positions -90°, 0°, 90° and 180° – picture 1, Zinc die-cast, silver
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d1: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • h5: 40.5 mm
  • l2: 36 mm
  • Operating temperature range max.: 80 °C
  • Weight: 152 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
black
Version:
indexing positions -90°, 0°, 90° and 180°
picture:
1
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25164.0105
CAD
Documents
Hinges
  • indexing positions -90°, 0°, 90° and 180° – picture 1, Zinc die-cast, black
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d1: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • h5: 40.5 mm
  • l2: 36 mm
  • Operating temperature range max.: 80 °C
  • Weight: 152 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
silver
Version:
indexing positions -3° and 117°
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25164.0010
CAD
Documents
Hinges
  • indexing positions -3° and 117° – picture 2, Zinc die-cast, silver
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d1: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • h5: 40.5 mm
  • l2: 36 mm
  • Operating temperature range max.: 80 °C
  • Weight: 152 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
black
Version:
indexing positions -3° and 117°
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25164.0110
CAD
Documents
Hinges
  • indexing positions -3° and 117° – picture 2, Zinc die-cast, black
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d1: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • h5: 40.5 mm
  • l2: 36 mm
  • Operating temperature range max.: 80 °C
  • Weight: 152 g
show article view
Hinges

Material

Body

  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure
  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Axis

  • Stainless steel 1.4305

Spring

  • Spring steel wire
Title
Category
Type
Direct download
Download basket
Datasheet EH 25164. Hinges – Zinc die-cast, with indexing positions
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.