Hinges adjustable

EH 25161.

Adjustable hinges can be positioned horizontally or vertically by moving the adjusting bushings in a form-fit and finely adjusted manner.

Your selection resulted in 27 hits

Material
Colour
Version
picture
b1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel
Colour:
Version:
adjustable in width
picture:
3
b1 [mm]:
40 mm
l1 [mm]:
52 mm
Article-No.:
25161.0305
CAD
Documents
Hinges
  • adjustable in width – picture 3, Stainless steel
  • b1: 40 mm
  • l1: 52 mm
  • b2: 30 mm
  • b3: 22 mm
  • d1: 4.5 mm
  • d2: 4 mm
  • h1: 9.5 mm
  • h2: 6 mm
  • h3: 5.5 mm
  • l2: 22 mm
  • x: 1 mm
  • Weight: 82 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
adjustable in width
picture:
3
b1 [mm]:
50 mm
l1 [mm]:
64 mm
Article-No.:
25161.0310
CAD
Documents
Hinges
  • adjustable in width – picture 3, Stainless steel
  • b1: 50 mm
  • l1: 64 mm
  • b2: 37 mm
  • b3: 28 mm
  • d1: 5.5 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 7 mm
  • h3: 6.5 mm
  • l2: 27 mm
  • x: 1.5 mm
  • Weight: 141 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
adjustable in width
picture:
3
b1 [mm]:
60 mm
l1 [mm]:
76 mm
Article-No.:
25161.0315
CAD
Documents
Hinges
  • adjustable in width – picture 3, Stainless steel
  • b1: 60 mm
  • l1: 76 mm
  • b2: 42 mm
  • b3: 33.5 mm
  • d1: 6.5 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 9 mm
  • h3: 8.5 mm
  • l2: 34 mm
  • x: 2 mm
  • Weight: 255 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
adjustable in height
picture:
2
b1 [mm]:
40 mm
l1 [mm]:
52 mm
Article-No.:
25161.0320
CAD
Documents
Hinges
  • adjustable in height – picture 2, Stainless steel
  • b1: 40 mm
  • l1: 52 mm
  • b2: 30 mm
  • b3: 22 mm
  • d1: 4.5 mm
  • d2: 4 mm
  • h1: 9.5 mm
  • h2: 6 mm
  • h3: 5.5 mm
  • l2: 22 mm
  • x: 1 mm
  • Weight: 83 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
adjustable in height
picture:
2
b1 [mm]:
50 mm
l1 [mm]:
64 mm
Article-No.:
25161.0325
CAD
Documents
Hinges
  • adjustable in height – picture 2, Stainless steel
  • b1: 50 mm
  • l1: 64 mm
  • b2: 37 mm
  • b3: 28 mm
  • d1: 5.5 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 7 mm
  • h3: 6.5 mm
  • l2: 27 mm
  • x: 1.5 mm
  • Weight: 142 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
adjustable in height
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
76 mm
Article-No.:
25161.0330
CAD
Documents
Hinges
  • adjustable in height – picture 2, Stainless steel
  • b1: 60 mm
  • l1: 76 mm
  • b2: 42 mm
  • b3: 33.5 mm
  • d1: 6.5 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 9 mm
  • h3: 8.5 mm
  • l2: 34 mm
  • x: 2 mm
  • Weight: 257 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
adjustable in height and width
picture:
1
b1 [mm]:
40 mm
l1 [mm]:
52 mm
Article-No.:
25161.0335
CAD
Documents
Hinges
  • adjustable in height and width – picture 1, Stainless steel
  • b1: 40 mm
  • l1: 52 mm
  • b2: 30 mm
  • b3: 22 mm
  • d1: 4.5 mm
  • d2: 4 mm
  • h1: 9.5 mm
  • h2: 6 mm
  • h3: 5.5 mm
  • l2: 22 mm
  • x: 1 mm
  • Weight: 79 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
adjustable in height and width
picture:
1
b1 [mm]:
50 mm
l1 [mm]:
64 mm
Article-No.:
25161.0340
CAD
Documents
Hinges
  • adjustable in height and width – picture 1, Stainless steel
  • b1: 50 mm
  • l1: 64 mm
  • b2: 37 mm
  • b3: 28 mm
  • d1: 5.5 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 7 mm
  • h3: 6.5 mm
  • l2: 27 mm
  • x: 1.5 mm
  • Weight: 138 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
adjustable in height and width
picture:
1
b1 [mm]:
60 mm
l1 [mm]:
76 mm
Article-No.:
25161.0345
CAD
Documents
Hinges
  • adjustable in height and width – picture 1, Stainless steel
  • b1: 60 mm
  • l1: 76 mm
  • b2: 42 mm
  • b3: 33.5 mm
  • d1: 6.5 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 9 mm
  • h3: 8.5 mm
  • l2: 34 mm
  • x: 2 mm
  • Weight: 260 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
silver
Version:
adjustable in width
picture:
3
b1 [mm]:
40 mm
l1 [mm]:
52 mm
Article-No.:
25161.0105
CAD
Documents
Hinges
  • adjustable in width – picture 3, Zinc die-cast, silver
  • b1: 40 mm
  • l1: 52 mm
  • b2: 30 mm
  • b3: 22 mm
  • d1: 4.5 mm
  • d2: 4 mm
  • h1: 9.5 mm
  • h2: 6 mm
  • h3: 5.5 mm
  • l2: 22 mm
  • x: 0.5 mm
  • Weight: 82 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
silver
Version:
adjustable in width
picture:
3
b1 [mm]:
50 mm
l1 [mm]:
64 mm
Article-No.:
25161.0110
CAD
Documents
Hinges
  • adjustable in width – picture 3, Zinc die-cast, silver
  • b1: 50 mm
  • l1: 64 mm
  • b2: 37 mm
  • b3: 28 mm
  • d1: 5.5 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 7 mm
  • h3: 6.5 mm
  • l2: 27 mm
  • x: 0.75 mm
  • Weight: 141 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
silver
Version:
adjustable in width
picture:
3
b1 [mm]:
60 mm
l1 [mm]:
76 mm
Article-No.:
25161.0115
CAD
Documents
Hinges
  • adjustable in width – picture 3, Zinc die-cast, silver
  • b1: 60 mm
  • l1: 76 mm
  • b2: 42 mm
  • b3: 33.5 mm
  • d1: 6.5 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 9 mm
  • h3: 8.5 mm
  • l2: 34 mm
  • x: 1 mm
  • Weight: 255 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
silver
Version:
adjustable in height
picture:
2
b1 [mm]:
40 mm
l1 [mm]:
52 mm
Article-No.:
25161.0120
CAD
Documents
Hinges
  • adjustable in height – picture 2, Zinc die-cast, silver
  • b1: 40 mm
  • l1: 52 mm
  • b2: 30 mm
  • b3: 22 mm
  • d1: 4.5 mm
  • d2: 4 mm
  • h1: 9.5 mm
  • h2: 6 mm
  • h3: 5.5 mm
  • l2: 22 mm
  • x: 0.5 mm
  • Weight: 83 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
silver
Version:
adjustable in height
picture:
2
b1 [mm]:
50 mm
l1 [mm]:
64 mm
Article-No.:
25161.0125
CAD
Documents
Hinges
  • adjustable in height – picture 2, Zinc die-cast, silver
  • b1: 50 mm
  • l1: 64 mm
  • b2: 37 mm
  • b3: 28 mm
  • d1: 5.5 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 7 mm
  • h3: 6.5 mm
  • l2: 27 mm
  • x: 0.75 mm
  • Weight: 142 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
silver
Version:
adjustable in height
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
76 mm
Article-No.:
25161.0130
CAD
Documents
Hinges
  • adjustable in height – picture 2, Zinc die-cast, silver
  • b1: 60 mm
  • l1: 76 mm
  • b2: 42 mm
  • b3: 33.5 mm
  • d1: 6.5 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 9 mm
  • h3: 8.5 mm
  • l2: 34 mm
  • x: 1 mm
  • Weight: 257 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
silver
Version:
adjustable in height and width
picture:
1
b1 [mm]:
40 mm
l1 [mm]:
52 mm
Article-No.:
25161.0135
CAD
Documents
Hinges
  • adjustable in height and width – picture 1, Zinc die-cast, silver
  • b1: 40 mm
  • l1: 52 mm
  • b2: 30 mm
  • b3: 22 mm
  • d1: 4.5 mm
  • d2: 4 mm
  • h1: 9.5 mm
  • h2: 6 mm
  • h3: 5.5 mm
  • l2: 22 mm
  • x: 0.5 mm
  • Weight: 79 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
silver
Version:
adjustable in height and width
picture:
1
b1 [mm]:
50 mm
l1 [mm]:
64 mm
Article-No.:
25161.0140
CAD
Documents
Hinges
  • adjustable in height and width – picture 1, Zinc die-cast, silver
  • b1: 50 mm
  • l1: 64 mm
  • b2: 37 mm
  • b3: 28 mm
  • d1: 5.5 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 7 mm
  • h3: 6.5 mm
  • l2: 27 mm
  • x: 0.75 mm
  • Weight: 138 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
silver
Version:
adjustable in height and width
picture:
1
b1 [mm]:
60 mm
l1 [mm]:
76 mm
Article-No.:
25161.0145
CAD
Documents
Hinges
  • adjustable in height and width – picture 1, Zinc die-cast, silver
  • b1: 60 mm
  • l1: 76 mm
  • b2: 42 mm
  • b3: 33.5 mm
  • d1: 6.5 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 9 mm
  • h3: 8.5 mm
  • l2: 34 mm
  • x: 1 mm
  • Weight: 260 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
black
Version:
adjustable in width
picture:
3
b1 [mm]:
40 mm
l1 [mm]:
52 mm
Article-No.:
25161.0205
CAD
Documents
Hinges
  • adjustable in width – picture 3, Zinc die-cast, black
  • b1: 40 mm
  • l1: 52 mm
  • b2: 30 mm
  • b3: 22 mm
  • d1: 4.5 mm
  • d2: 4 mm
  • h1: 9.5 mm
  • h2: 6 mm
  • h3: 5.5 mm
  • l2: 22 mm
  • x: 0.5 mm
  • Weight: 82 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
black
Version:
adjustable in width
picture:
3
b1 [mm]:
50 mm
l1 [mm]:
64 mm
Article-No.:
25161.0210
CAD
Documents
Hinges
  • adjustable in width – picture 3, Zinc die-cast, black
  • b1: 50 mm
  • l1: 64 mm
  • b2: 37 mm
  • b3: 28 mm
  • d1: 5.5 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 7 mm
  • h3: 6.5 mm
  • l2: 27 mm
  • x: 0.75 mm
  • Weight: 141 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
black
Version:
adjustable in width
picture:
3
b1 [mm]:
60 mm
l1 [mm]:
76 mm
Article-No.:
25161.0215
CAD
Documents
Hinges
  • adjustable in width – picture 3, Zinc die-cast, black
  • b1: 60 mm
  • l1: 76 mm
  • b2: 42 mm
  • b3: 33.5 mm
  • d1: 6.5 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 9 mm
  • h3: 8.5 mm
  • l2: 34 mm
  • x: 1 mm
  • Weight: 255 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
black
Version:
adjustable in height
picture:
2
b1 [mm]:
40 mm
l1 [mm]:
52 mm
Article-No.:
25161.0220
CAD
Documents
Hinges
  • adjustable in height – picture 2, Zinc die-cast, black
  • b1: 40 mm
  • l1: 52 mm
  • b2: 30 mm
  • b3: 22 mm
  • d1: 4.5 mm
  • d2: 4 mm
  • h1: 9.5 mm
  • h2: 6 mm
  • h3: 5.5 mm
  • l2: 22 mm
  • x: 0.5 mm
  • Weight: 83 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
black
Version:
adjustable in height
picture:
2
b1 [mm]:
50 mm
l1 [mm]:
64 mm
Article-No.:
25161.0225
CAD
Documents
Hinges
  • adjustable in height – picture 2, Zinc die-cast, black
  • b1: 50 mm
  • l1: 64 mm
  • b2: 37 mm
  • b3: 28 mm
  • d1: 5.5 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 7 mm
  • h3: 6.5 mm
  • l2: 27 mm
  • x: 0.75 mm
  • Weight: 142 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
black
Version:
adjustable in height
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
76 mm
Article-No.:
25161.0230
CAD
Documents
Hinges
  • adjustable in height – picture 2, Zinc die-cast, black
  • b1: 60 mm
  • l1: 76 mm
  • b2: 42 mm
  • b3: 33.5 mm
  • d1: 6.5 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 9 mm
  • h3: 8.5 mm
  • l2: 34 mm
  • x: 1 mm
  • Weight: 257 g
show article view
Hinges

Material

Body

  • Stainless steel 1.4408, dull blasted
  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure
  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Axis

  • Stainless Steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 25161. Hinges – adjustable
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.