Star Grips similar to DIN 6336, stainless steel A4

EH 24691.

Version without dirt trap. Convenient for all applications having high hygienic requirements (e.g. food industry).

The stainless steel A4 version ensures maximum corrosion resistance.

Your selection resulted in 8 hits

Version
picture
d1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with thread, drilled-out
picture:
1
d1 [mm]:
32 mm
d2 [mm]:
12 mm
Article-No.:
24691.1332
CAD
Documents
Star Grips
  • with thread, drilled-out – picture 1
  • d1: 32 mm
  • d2: 12 mm
  • d4: M6
  • d5: 6.4 mm
  • h2: 20 mm
  • t2: 10 mm
  • Weight: 57 g
show article view
Star Grips
Version:
with thread, drilled-out
picture:
1
d1 [mm]:
40 mm
d2 [mm]:
14 mm
Article-No.:
24691.1340
CAD
Documents
Star Grips
  • with thread, drilled-out – picture 1
  • d1: 40 mm
  • d2: 14 mm
  • d4: M8
  • d5: 8.4 mm
  • h2: 25 mm
  • t2: 13 mm
  • Weight: 103 g
show article view
Star Grips
Version:
with thread, drilled-out
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
18 mm
Article-No.:
24691.1350
CAD
Documents
Star Grips
  • with thread, drilled-out – picture 1
  • d1: 50 mm
  • d2: 18 mm
  • d4: M10
  • d5: 10 mm
  • h2: 32 mm
  • t2: 16 mm
  • Weight: 209 g
show article view
Star Grips
Version:
with thread, drilled-out
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
20 mm
Article-No.:
24691.1363
CAD
Documents
Star Grips
  • with thread, drilled-out – picture 1
  • d1: 63 mm
  • d2: 20 mm
  • d4: M12
  • d5: 13 mm
  • h2: 40 mm
  • t2: 20 mm
  • Weight: 384 g
show article view
Star Grips
Version:
with threaded blind hole
picture:
2
d1 [mm]:
32 mm
d2 [mm]:
12 mm
Article-No.:
24691.1432
CAD
Documents
Star Grips
  • with threaded blind hole – picture 2
  • d1: 32 mm
  • d2: 12 mm
  • d4: M6
  • h2: 20 mm
  • t1 min.: 12 mm
  • Weight: 59 g
show article view
Star Grips
Version:
with threaded blind hole
picture:
2
d1 [mm]:
40 mm
d2 [mm]:
14 mm
Article-No.:
24691.1440
CAD
Documents
Star Grips
  • with threaded blind hole – picture 2
  • d1: 40 mm
  • d2: 14 mm
  • d4: M8
  • h2: 25 mm
  • t1 min.: 15 mm
  • Weight: 107 g
show article view
Star Grips
Version:
with threaded blind hole
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
18 mm
Article-No.:
24691.1450
CAD
Documents
Star Grips
  • with threaded blind hole – picture 2
  • d1: 50 mm
  • d2: 18 mm
  • d4: M10
  • h2: 32 mm
  • t1 min.: 18 mm
  • Weight: 221 g
show article view
Star Grips
Version:
with threaded blind hole
picture:
2
d1 [mm]:
63 mm
d2 [mm]:
20 mm
Article-No.:
24691.1463
CAD
Documents
Star Grips
  • with threaded blind hole – picture 2
  • d1: 63 mm
  • d2: 20 mm
  • d4: M12
  • h2: 40 mm
  • t1 min.: 22 mm
  • Weight: 389 g
show article view
Star Grips

Material

Handle

  • Stainless steel 1.4408, precision casting, polished
Title
Category
Type
Direct download
Download basket
Datasheet EH 24691. Star Grips – similar to DIN 6336, stainless steel A4
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.