Palm Grips similar to DIN 6335, stainless steel A4

EH 24631.

Version without dirt trap. Convenient for all applications having high hygienic requirements (e.g. food industry).

The stainless steel A4 version ensures maximum corrosion resistance.

Your selection resulted in 8 hits

Version
picture
d1 [mm]
d2 [mm]
d5 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with thread, drilled-out
picture:
1
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d5 [mm]:
M6
Article-No.:
24631.1332
CAD
Documents
Palm Grips
  • with thread, drilled-out – picture 1
  • d1: 32 mm
  • d2: 12 mm
  • d5: M6
  • d6: 6.4 mm
  • h2: 20 mm
  • h3: 9 mm
  • t2: 10 mm
  • Weight: 37 g
show article view
Palm Grips
Version:
with thread, drilled-out
picture:
1
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d5 [mm]:
M8
Article-No.:
24631.1340
CAD
Documents
Palm Grips
  • with thread, drilled-out – picture 1
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • d6: 8.4 mm
  • h2: 25 mm
  • h3: 13 mm
  • t2: 13 mm
  • Weight: 60 g
show article view
Palm Grips
Version:
with thread, drilled-out
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d5 [mm]:
M10
Article-No.:
24631.1350
CAD
Documents
Palm Grips
  • with thread, drilled-out – picture 1
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • d6: 10.5 mm
  • h2: 32 mm
  • h3: 18 mm
  • t2: 16 mm
  • Weight: 110 g
show article view
Palm Grips
Version:
with thread, drilled-out
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d5 [mm]:
M12
Article-No.:
24631.1363
CAD
Documents
Palm Grips
  • with thread, drilled-out – picture 1
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • d6: 13 mm
  • h2: 40 mm
  • h3: 23 mm
  • t2: 20 mm
  • Weight: 200 g
show article view
Palm Grips
Version:
with threaded blind hole
picture:
2
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d5 [mm]:
M6
Article-No.:
24631.1432
CAD
Documents
Palm Grips
  • with threaded blind hole – picture 2
  • d1: 32 mm
  • d2: 12 mm
  • d5: M6
  • h2: 20 mm
  • h3: 9 mm
  • t1 min.: 12 mm
  • Weight: 39 g
show article view
Palm Grips
Version:
with threaded blind hole
picture:
2
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d5 [mm]:
M8
Article-No.:
24631.1440
CAD
Documents
Palm Grips
  • with threaded blind hole – picture 2
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • h2: 25 mm
  • h3: 13 mm
  • t1 min.: 15 mm
  • Weight: 62 g
show article view
Palm Grips
Version:
with threaded blind hole
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d5 [mm]:
M10
Article-No.:
24631.1450
CAD
Documents
Palm Grips
  • with threaded blind hole – picture 2
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • h2: 32 mm
  • h3: 18 mm
  • t1 min.: 18 mm
  • Weight: 117 g
show article view
Palm Grips
Version:
with threaded blind hole
picture:
2
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d5 [mm]:
M12
Article-No.:
24631.1463
CAD
Documents
Palm Grips
  • with threaded blind hole – picture 2
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • h2: 40 mm
  • h3: 23 mm
  • t1 min.: 22 mm
  • Weight: 213 g
show article view
Palm Grips

Material

Handle

  • Stainless steel  A4, polished
Title
Category
Type
Direct download
Download basket
Datasheet EH 24631. Palm Grips – similar to DIN 6335, stainless steel A4
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.