Product filter
Your selection resulted in 5 hits
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [lb]:
~ 1.3 lb
Spring load1) F2 ~ [lb]:
~ 2.1 lb
More details
d1 +0.004: 3/16 in
d2 : 0.157 in
d3 : 0.22 in
l1 ±0.01: 0.236 in
l2 : 0.039 in
Stroke s: 0.039 in
Spring load1) F1 : ~ 1.3 lb
Spring load1) F2 : ~ 2.1 lb
Operating temperature range min.: -22 °F
Operating temperature range max.: 122 °F
Location hole D1 +0.008: 3/16 in
Weight: 0.012 oz
show article view
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [lb]:
~ 1.4 lb
Spring load1) F2 ~ [lb]:
~ 2.8 lb
More details
d1 +0.004: 1/4 in
d2 : 0.197 in
d3 : 0.276 in
l1 ±0.01: 0.276 in
l2 : 0.039 in
Stroke s: 0.059 in
Spring load1) F1 : ~ 1.4 lb
Spring load1) F2 : ~ 2.8 lb
Operating temperature range min.: -22 °F
Operating temperature range max.: 122 °F
Location hole D1 +0.008: 1/4 in
Weight: 0.024 oz
show article view
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [lb]:
~ 1.9 lb
Spring load1) F2 ~ [lb]:
~ 4.5 lb
More details
d1 +0.004: 5/16 in
d2 : 0.256 in
d3 : 0.335 in
l1 ±0.01: 0.354 in
l2 : 0.039 in
Stroke s: 0.075 in
Spring load1) F1 : ~ 1.9 lb
Spring load1) F2 : ~ 4.5 lb
Operating temperature range min.: -22 °F
Operating temperature range max.: 122 °F
Location hole D1 +0.008: 5/16 in
Weight: 0.051 oz
show article view
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [lb]:
~ 2.7 lb
Spring load1) F2 ~ [lb]:
~ 5 lb
More details
d1 +0.004: 3/8 in
d2 : 0.315 in
d3 : 0.433 in
l1 ±0.01: 0.531 in
l2 : 0.059 in
Stroke s: 0.091 in
Spring load1) F1 : ~ 2.7 lb
Spring load1) F2 : ~ 5 lb
Operating temperature range min.: -22 °F
Operating temperature range max.: 122 °F
Location hole D1 +0.008: 3/8 in
Weight: 0.103 oz
show article view
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [lb]:
~ 3.1 lb
Spring load1) F2 ~ [lb]:
~ 5.6 lb
More details
d1 +0.004: 1/2 in
d2 : 0.394 in
d3 : 0.551 in
l1 ±0.01: 0.63 in
l2 : 0.059 in
Stroke s: 0.126 in
Spring load1) F1 : ~ 3.1 lb
Spring load1) F2 : ~ 5.6 lb
Operating temperature range min.: -22 °F
Operating temperature range max.: 122 °F
Location hole D1 +0.008: 1/2 in
Weight: 0.208 oz
show article view
Material
Body
Ball
Stainless steel, hardened
Spring
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
References
Calculation of indexing resistance, please refer to appendix - Technical Data -
Assembly
Thanks to the flexible design of the body, a direct manual mounting and a secure overhead installation is possible.
Datasheet EH 2B080. Spring Plungers – smooth, with collar and ball, self-clamping – INCH
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.