Index Plungers with hexagon collar and locking, stainless steel A4

EH 22120.

Index plungers are used for indexing bores.

The stainless steel A4 version ensures maximum corrosion resistance.

Your selection resulted in 20 hits

Version
d1 -0.02 -0.05 [mm]
d2 [mm]
l2 min. [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 11 N
Article-No.:
22120.1144
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 4 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • Spring load1) F1: ~ 3.5 N
  • Spring load1) F2: ~ 11 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 12 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22120.1164
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 6 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 22 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 11 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 11 N
Article-No.:
22120.1145
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 5 mm
  • d3: 19 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 11 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 20 N
Article-No.:
22120.1165
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 8 mm
  • d3: 19 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 20 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 18 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22120.1146
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 6 mm
  • d3: 23 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 33 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 23 N
Article-No.:
22120.1166
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 9 mm
  • d3: 23 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 23 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 33 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 26 N
Article-No.:
22120.1168
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 8 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • Spring load1) F1: ~ 7 N
  • Spring load1) F2: ~ 26 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 67 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22120.1148
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 70 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
10 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 7.5 N
Spring load1) F2 ~ [N]:
~ 32 N
Article-No.:
22120.1180
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 10 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • Spring load1) F1: ~ 7.5 N
  • Spring load1) F2: ~ 32 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 70 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
12 mm
d2 [mm]:
M20 x 1,5 mm
l2 min. [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 32 N
Article-No.:
22120.1182
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 12 mm
  • d2: M20 x 1,5 mm
  • l2 min.: 15 mm
  • d3: 33 mm
  • l1: 71.5 mm
  • l3: 33 mm
  • l4: 10 mm
  • Spring load1) F1: ~ 9 N
  • Spring load1) F2: ~ 32 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 141 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 11 N
Article-No.:
22120.1154
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 4 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • Spring load1) F1: ~ 3.5 N
  • Spring load1) F2: ~ 11 N
  • Operating temperature range max.: 100 °C
  • Weight: 21 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 11 N
Article-No.:
22120.1174
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 6 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 11 N
  • Operating temperature range max.: 100 °C
  • Weight: 22 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22120.1155
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 5 mm
  • d3: 18 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 100 °C
  • Weight: 36 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22120.1175
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 8 mm
  • d3: 18 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 100 °C
  • Weight: 37 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22120.1156
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 6 mm
  • d3: 22 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range max.: 100 °C
  • Weight: 60 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 20 N
Article-No.:
22120.1176
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 9 mm
  • d3: 22 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 20 N
  • Operating temperature range max.: 100 °C
  • Weight: 63 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 23 N
Article-No.:
22120.1178
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 8 mm
  • d3: 27 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 23 N
  • Operating temperature range max.: 100 °C
  • Weight: 117 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 26 N
Article-No.:
22120.1158
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 27 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • Spring load1) F1: ~ 7 N
  • Spring load1) F2: ~ 26 N
  • Operating temperature range max.: 100 °C
  • Weight: 118 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
10 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 7.5 N
Spring load1) F2 ~ [N]:
~ 32 N
Article-No.:
22120.1190
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 10 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 27 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • Spring load1) F1: ~ 7.5 N
  • Spring load1) F2: ~ 32 N
  • Operating temperature range max.: 100 °C
  • Weight: 135 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
12 mm
d2 [mm]:
M20 x 1,5 mm
l2 min. [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 32 N
Article-No.:
22120.1192
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 12 mm
  • d2: M20 x 1,5 mm
  • l2 min.: 15 mm
  • d3: 32 mm
  • l1: 71.5 mm
  • l3: 33 mm
  • l4: 10 mm
  • Spring load1) F1: ~ 9 N
  • Spring load1) F2: ~ 32 N
  • Operating temperature range max.: 100 °C
  • Weight: 229 g
show article view
Index Plungers

Material

Body

  • Stainless steel 1.4401

Locking pin

  • Stainless steel 1.4401 nickel-plated

Knob

  • Thermoplastic PA 6, black-grey, matt
  • Stainless steel 1.4401

Lock nut

  • Stainless steel 1.4401

Notes

Knob not removable.

Lock nuts have to be purchased separately.

Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M8 x 1 mm
Article-No.:
22120.1514
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M8 x 1 mm
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.8 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M12 x 1,5 mm
Article-No.:
22120.1516
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M12 x 1,5 mm
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.6 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M10 x 1 mm
Article-No.:
22120.1515
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M10 x 1 mm
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.4 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M16 x 1,5 mm
Article-No.:
22120.1518
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M16 x 1,5 mm
  • TextTabueberschrift#233WS: 24 mm
  • Weight: 18 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M20 x 1,5 mm
Article-No.:
22120.1520
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M20 x 1,5 mm
  • TextTabueberschrift#233WS: 30 mm
  • Weight: 33 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 22120. Index Plungers – with hexagon collar and locking, stainless steel A4
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals