Down-Thrust Clamps swivelling, size 25

EH 23310.

Universal mechanical clamping element for fast and comfortable changing and clamping of workpieces by means of manually swivelling clamping claw.

The clamps have the following advantages:

  • Rapid manual clamping by means of clamping screw, adjustable clamping lever or adjustable eccentric quick clamp.
  • Easy and quick changing of the workpiece by swinging away the clamping claw to the left or right. The positioning ring 23310.0345 allows infinitely variable adjustment (only with variants art no. 23310.0027 - .0029).
  • The use of positioning ring 23310.0345 allows a repeatable precise clamping. Here h1 min. increases by at least 6 mm (stroke minus 6 mm).
  • Compact design, thus little space taken-up for clamping.
  • Easy adjustment even to large clamping heights due to the height adjusting cylinders.

As the force applied by the operator is not known for the versions with levers, the clamping force is given in the tables as a guide value. The average value was determined by tests.

Your selection resulted in 6 hits

Version
d2 [mm]
h1 [mm]
Stroke [mm]
Clamping force [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with adjustable clamping lever with axial bearing
d2 [mm]:
M8
h1 [mm]:
30 – 35 mm
Stroke [mm]:
5 mm
Clamping force [kN]:
3 kN
Article-No.:
23310.0024
CAD
Documents
Down-Thrust Clamps
  • with adjustable clamping lever with axial bearing – picture 1
  • d1: 25 mm
  • b1: 26 mm
  • b2: 10 mm
  • d2: M8
  • d3: M8
  • h1: 30 mm – 35 mm
  • h2: 44 mm – 49 mm
  • h3: 10 mm
  • h4: 60 mm
  • l1: 48 mm
  • l2: 35 mm
  • l3: 28 mm
  • l4: 74 mm
  • Stroke: 5 mm
  • Clamping force1): 3 kN
  • Weight: 377 g
show article view
Down-Thrust Clamps
Version:
with adjustable clamping lever with axial bearing
d2 [mm]:
M8
h1 [mm]:
35 – 45 mm
Stroke [mm]:
10 mm
Clamping force [kN]:
3 kN
Article-No.:
23310.0028
CAD
Documents
Down-Thrust Clamps
  • with adjustable clamping lever with axial bearing – picture 1
  • d1: 25 mm
  • b1: 26 mm
  • b2: 10 mm
  • d2: M8
  • d3: M8
  • h1: 35 mm – 45 mm
  • h2: 54 mm – 64 mm
  • h3: 10 mm
  • h4: 60 mm
  • l1: 48 mm
  • l2: 35 mm
  • l3: 28 mm
  • l4: 74 mm
  • Stroke: 10 mm
  • Clamping force1): 3 kN
  • Weight: 259 g
show article view
Down-Thrust Clamps
Version:
with clamping screw
d2 [mm]:
M8
h1 [mm]:
30 – 35 mm
Stroke [mm]:
5 mm
Clamping force [kN]:
5 kN
Article-No.:
23310.0025
CAD
Documents
Down-Thrust Clamps
  • with clamping screw – picture 2
  • d1: 25 mm
  • b1: 26 mm
  • b2: 10 mm
  • d2: M8
  • d3: M8
  • h1: 30 mm – 35 mm
  • h2: 44 mm – 49 mm
  • h3: 10 mm
  • h4: 6.9 mm
  • l1: 48 mm
  • l2: 35 mm
  • l3: 28 mm
  • Stroke: 5 mm
  • Tightening torque max.: 8 Nm
  • Clamping force: 5 kN
  • Weight: 212 g
show article view
Down-Thrust Clamps
Version:
with clamping screw
d2 [mm]:
M8
h1 [mm]:
35 – 45 mm
Stroke [mm]:
10 mm
Clamping force [kN]:
5 kN
Article-No.:
23310.0027
CAD
Documents
Down-Thrust Clamps
  • with clamping screw – picture 2
  • d1: 25 mm
  • b1: 26 mm
  • b2: 10 mm
  • d2: M8
  • d3: M8
  • h1: 35 mm – 45 mm
  • h2: 54 mm – 64 mm
  • h3: 10 mm
  • h4: 6.9 mm
  • l1: 48 mm
  • l2: 35 mm
  • l3: 28 mm
  • Stroke: 10 mm
  • Tightening torque max.: 8 Nm
  • Clamping force: 5 kN
  • Weight: 419 g
show article view
Down-Thrust Clamps
Version:
with eccentric quick clamp, adjustable
d2 [mm]:
M8
h1 [mm]:
30 – 35 mm
Stroke [mm]:
5 mm
Clamping force [kN]:
2 kN
Article-No.:
23310.0026
CAD
Documents
Down-Thrust Clamps
  • with eccentric quick clamp, adjustable – picture 3
  • d1: 25 mm
  • b1: 26 mm
  • b2: 10 mm
  • d2: M8
  • d3: M8
  • h1: 30 mm – 35 mm
  • h2: 44 mm – 49 mm
  • h3: 10 mm
  • h4: 35 mm
  • h5: 20.5 mm
  • l1: 48 mm
  • l2: 35 mm
  • l3: 28 mm
  • l4: 82 mm
  • Stroke: 5 mm
  • Clamping force1): 2 kN
  • Weight: 203 g
show article view
Down-Thrust Clamps
Version:
with eccentric quick clamp, adjustable
d2 [mm]:
M8
h1 [mm]:
35 – 45 mm
Stroke [mm]:
10 mm
Clamping force [kN]:
2 kN
Article-No.:
23310.0029
CAD
Documents
Down-Thrust Clamps
  • with eccentric quick clamp, adjustable – picture 3
  • d1: 25 mm
  • b1: 26 mm
  • b2: 10 mm
  • d2: M8
  • d3: M8
  • h1: 35 mm – 45 mm
  • h2: 54 mm – 64 mm
  • h3: 10 mm
  • h4: 35 mm
  • h5: 20.5 mm
  • l1: 48 mm
  • l2: 35 mm
  • l3: 28 mm
  • l4: 82 mm
  • Stroke: 10 mm
  • Clamping force1): 2 kN
  • Weight: 261 g
show article view
Down-Thrust Clamps

Material

Clamp

  • Case-hardened steel, case-hardened, blackened and ground

Tension lever

  • Zinc die-cast, plastic coated, orange similar to RAL 2004, matt structure
  • Zinc die-cast, plastic coated, black, similar to RAL 9005

References

The clamping height can be increased with EH 23310. height adjusting cylinders and EH 1007. washers, and equally lowered by using clamping elements e.g. EH 22730.

Assembly

Down-thrust clamps can be attached in two ways:

  1. in a T-slot, using a nut for T-slots DIN 508 (EH 23010.)
  2. with the set screw directly in the mounting plate of, for example, a fixture

The cylinder must make contact over the whole surface.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23310. Down-Thrust Clamps – swivelling, size 25
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Down-Thrust Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.