Unsere News
Explore something new
New Standard Parts Catalogue with a whole variety of new and innovative products available.
lue lisää...NEW: Threaded lifting pins
The lifting pins engineered by Erwin Halder KG have established themselves as a reliable tool for lifting and holding individual loads - not least because of their unparalleled ease of use. Now unveiling threaded lifting pins, the company is expanding their range of load-handling equipment. These lifting elements have been developed specifically for existing threads. They are just as quick and easy to install as lifting pins and are sure to carry heavy components with perfect safety and reliability.
lue lisää...Erwin Halder KG introduces clamp lock pins
Unplugging, replacing, fastening, positioning, changing, securing, fixing, locking and adjusting – anyone who needs to release connections frequently looks for easy installation options – even in situations where the parts to be connected do not allow for a throughgoing bore. Erwin Halder KG is now presenting the solution with their new clamp lock pins.
lue lisää...Ausgezeichnet mit dem German Brand Award 2019 in Gold
Nachdem wir im April für den German Brand Award 2019 nominiert wurden, durften wir den Award in Gold in der Kategorie „Excellent Brands – Gardening & Tools“ persönlich in Berlin entgegen nehmen.
lue lisää...Halder soft-face mallets shine at the auto shop
Is the rim or the brake drum not coming off the wheel hub? Is a bearing stuck? Do you need to remove / attach the locking pins of the brake callipers? Is the strut supposed to be removed from the axle journal? Mallets are staple tools used daily in every car workshop. Aside from delivering the necessary impact force and durability, the tools need to guarantee perfect safety during use and be gentle on the material. Erwin Halder KG’s selection offers the right mallet for any type of application. Schloss Werkstatt in Heidenheim is among the many who have come to appreciate the advantages of these striking tools.
lue lisää...