Mounting pads are adjustable support legs with a ball joint to compensate for unevenness (level compensation max. 15°). Mounting pads are often also referred to as levelling foot, table-top base or swivel foot. They can be used in a wide range of industrial sectors for many applications, including levelling, positioning, adjusting or as a thrust pad.
The extensive product range includes various designs from stock:
For special applications, special designs can also be engineered and manufactured.
Olemme pahoillamme, mutta emme voineet kääntää kotisivua kaikilla mahdollisilla kielillä. Joten teemme kansainvälisen englannin käännöksen sinulle.