EH 25164.
Hinges from zinc die-cast with indexing positions hold door and covers in fixed positions. It avoids undesired automatic closing or opening. This is an advantage for example when filling machines and facilities or during maintenance and repairs.
The version with the indexing positions -3° and 117° (picture 2) also ensures that the door or cover presses slightly against the housing frame by the -3° when closed.
These hinges from zinc die-cast are characterised by their simple and timeless design.
Valintasi johti 4 osumiin
Lisätietoja
Holkki
Akseli