De­tent Pins
 IM0012877 Foto Banner

Detent Pins

Detent Pins with / without shoulder

We manufacture detent pins in metric and INCH-dimensions (from diameter 3/16" / 5 mm) on customer request. We can deliver the following standard versions within a short time:

  • Detent Pins with Shoulder
  • Detent Pins without Shoulder

Optionally the detent pins can be provided with pull-ring.

Other versions on request.

As accessories we offer warning streamers and retaining cables.