Locating Pins

EH 1040.300 - EH 1040.700

Your selection resulted in 3 hits

System
d1 [mm]
d2 [mm]
l [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V40
d1 [mm]:
6 mm
d2 [mm]:
15 mm
l [mm]:
14 mm
Article-No.:
1040.300
CAD
Documents
Locating Pins
  • System: V40
  • d1: 6 mm
  • d2: 15 mm
  • l: 14 mm
  • WS: 13 mm
  • Weight: 18 g
show article view
Locating Pins
System:
V40
d1 [mm]:
10 mm
d2 [mm]:
19 mm
l [mm]:
14 mm
Article-No.:
1040.500
CAD
Documents
Locating Pins
  • System: V40
  • d1: 10 mm
  • d2: 19 mm
  • l: 14 mm
  • WS: 13 mm
  • Weight: 25 g
show article view
Locating Pins
System:
V40
d1 [mm]:
13 mm
d2 [mm]:
19 mm
l [mm]:
15 mm
Article-No.:
1040.700
CAD
Documents
Locating Pins
  • System: V40
  • d1: 13 mm
  • d2: 19 mm
  • l: 15 mm
  • WS: 17 mm
  • Weight: 30 g
show article view
Locating Pins

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1040.300 - EH 1040.700 Locating Pins
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.