Seating Pins ribbed or pointed

EH 22680.

For workpieces showing a rough surface. Pointed type (picture 2) especially suitable for cast parts.

Your selection resulted in 5 hits

Version
picture
l1 [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
case-hardened, ribbed, with female thread
picture:
3
l1 [mm]:
20 mm
d1 [mm]:
M8
Article-No.:
22680.0142
CAD
Documents
Seating Pins
  • case-hardened, ribbed, with female thread – picture 3
  • System: V40
  • l1: 20 mm
  • d1: M8
  • t: 10 mm
  • d2: 9 mm
  • e: 15 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 14 g
show article view
Seating Pins
Version:
case-hardened, ribbed, with female thread
picture:
3
l1 [mm]:
25 mm
d1 [mm]:
M8
Article-No.:
22680.0144
CAD
Documents
Seating Pins
  • case-hardened, ribbed, with female thread – picture 3
  • System: V40
  • l1: 25 mm
  • d1: M8
  • t: 10 mm
  • d2: 9 mm
  • e: 15 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 20 g
show article view
Seating Pins
Version:
case-hardened, ribbed, with female thread
picture:
3
l1 [mm]:
25 mm
d1 [mm]:
M12
Article-No.:
22680.0184
CAD
Documents
Seating Pins
  • case-hardened, ribbed, with female thread – picture 3
  • System: V70/L12
  • l1: 25 mm
  • d1: M12
  • t: 15 mm
  • d2: 13 mm
  • e: 21.9 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 33 g
show article view
Seating Pins
Version:
case-hardened, ribbed, with female thread
picture:
3
l1 [mm]:
30 mm
d1 [mm]:
M12
Article-No.:
22680.0186
CAD
Documents
Seating Pins
  • case-hardened, ribbed, with female thread – picture 3
  • System: V70/L12
  • l1: 30 mm
  • d1: M12
  • t: 15 mm
  • d2: 13 mm
  • e: 21.9 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 44 g
show article view
Seating Pins
Version:
case-hardened, ribbed, with female thread
picture:
3
l1 [mm]:
40 mm
d1 [mm]:
M12
Article-No.:
22680.0188
CAD
Documents
Seating Pins
  • case-hardened, ribbed, with female thread – picture 3
  • System: V70/L12
  • l1: 40 mm
  • d1: M12
  • t: 15 mm
  • d2: 13 mm
  • e: 21.9 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 69 g
show article view
Seating Pins

Material

Body

  • Free cutting steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22680. Seating Pins – ribbed or pointed
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
Further products

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.