Intermediate Elements

EH 23700.

Your selection resulted in 7 hits

a [mm]
b [mm]
c [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
a [mm]:
25 mm
b [mm]:
25 mm
c [mm]:
65 mm
Article-No.:
23700.0121
CAD
Documents
Intermediate Elements
  • System: V70/L12
  • a: 25 mm
  • b: 25 mm
  • c: 65 mm
  • d: 16 mm
  • i: 12.5 mm
  • l: 40 mm
  • Weight: 261 g
show article view
Intermediate Elements
a [mm]:
50 mm
b [mm]:
25 mm
c [mm]:
65 mm
Article-No.:
23700.0122
CAD
Documents
Intermediate Elements
  • System: V70/L12
  • a: 50 mm
  • b: 25 mm
  • c: 65 mm
  • d: 16 mm
  • i: 12.5 mm
  • l: 40 mm
  • Weight: 580 g
show article view
Intermediate Elements
a [mm]:
100 mm
b [mm]:
25 mm
c [mm]:
65 mm
Article-No.:
23700.0123
CAD
Documents
Intermediate Elements
  • System: V70/L12
  • a: 100 mm
  • b: 25 mm
  • c: 65 mm
  • d: 16 mm
  • i: 12.5 mm
  • l: 40 mm
  • Weight: 1201 g
show article view
Intermediate Elements
a [mm]:
30 mm
b [mm]:
30 mm
c [mm]:
78 mm
Article-No.:
23700.0161
CAD
Documents
Intermediate Elements
  • System: L16
  • a: 30 mm
  • b: 30 mm
  • c: 78 mm
  • d: 22 mm
  • i: 14 mm
  • l: 50 mm
  • Weight: 468 g
show article view
Intermediate Elements
a [mm]:
60 mm
b [mm]:
30 mm
c [mm]:
78 mm
Article-No.:
23700.0162
CAD
Documents
Intermediate Elements
  • System: L16
  • a: 60 mm
  • b: 30 mm
  • c: 78 mm
  • d: 22 mm
  • i: 14 mm
  • l: 50 mm
  • Weight: 1032 g
show article view
Intermediate Elements
a [mm]:
120 mm
b [mm]:
30 mm
c [mm]:
78 mm
Article-No.:
23700.0163
CAD
Documents
Intermediate Elements
  • System: L16
  • a: 120 mm
  • b: 30 mm
  • c: 78 mm
  • d: 22 mm
  • i: 14 mm
  • l: 50 mm
  • Weight: 2149 g
show article view
Intermediate Elements
a [mm]:
240 mm
b [mm]:
30 mm
c [mm]:
78 mm
Article-No.:
23700.0164
CAD
Documents
Intermediate Elements
  • System: L16
  • a: 240 mm
  • b: 30 mm
  • c: 78 mm
  • d: 22 mm
  • i: 14 mm
  • l: 50 mm
  • Weight: 4340 g
show article view
Intermediate Elements

Material

Body

  • Steel, blackened

Wearing parts

  • Heat-treated steel

Pull-rod

  • Special steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 23700. Intermediate Elements
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
Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.