Product filter
Your selection resulted in 6 hits
Version:
with flat clamping jaw
Clamping force horizontal max. [kN]:
7 kN
More details
with flat clamping jaw – picture 1
System: V40
T-slot size: 10 mm
d1 : M8
d2 : 8.4 mm
b: 32 mm
h1 : 24 mm
h2 : 20 mm
h3 : 8 mm
l1 : 52 mm
l2 : 28 mm
s: 3 mm
Clamping force horizontal max.: 7 kN
Tightening torque max.: 3 Nm
Weight: 265 g
show article view
Version:
with flat clamping jaw
Clamping force horizontal max. [kN]:
15 kN
More details
with flat clamping jaw – picture 1
System: V70/L12
T-slot size: 14 mm
d1 : M12
d2 : 12.5 mm
b: 48 mm
h1 : 37 mm
h2 : 30 mm
h3 : 11 mm
l1 : 72 mm
l2 : 40 mm
s: 4 mm
Clamping force horizontal max.: 15 kN
Tightening torque max.: 9 Nm
Weight: 838 g
show article view
Version:
with flat clamping jaw
Clamping force horizontal max. [kN]:
21.5 kN
More details
with flat clamping jaw – picture 1
System: L16
T-slot size: 18 mm
d1 : M16
d2 : 16.5 mm
b: 68 mm
h1 : 47 mm
h2 : 35 mm
h3 : 13 mm
l1 : 86 mm
l2 : 41 mm
s: 7 mm
Clamping force horizontal max.: 21.5 kN
Tightening torque max.: 20 Nm
Weight: 1760 g
show article view
Version:
with V-clamping jaw
Clamping force horizontal max. [kN]:
7 kN
More details
with V-clamping jaw – picture 2
System: V40
T-slot size: 10 mm
d1 : M8
d2 : 8.4 mm
b: 32 mm
h1 : 24 mm
h2 : 20 mm
h3 : 8 mm
l1 : 52 mm
l2 : 28 mm
s: 3 mm
Clamping force horizontal max.: 7 kN
Tightening torque max.: 3 Nm
Weight: 266 g
show article view
Version:
with V-clamping jaw
Clamping force horizontal max. [kN]:
15 kN
More details
with V-clamping jaw – picture 2
System: V70/L12
T-slot size: 14 mm
d1 : M12
d2 : 12.5 mm
b: 48 mm
h1 : 37 mm
h2 : 30 mm
h3 : 11 mm
l1 : 72 mm
l2 : 40 mm
s: 4 mm
Clamping force horizontal max.: 15 kN
Tightening torque max.: 9 Nm
Weight: 829 g
show article view
Version:
with V-clamping jaw
Clamping force horizontal max. [kN]:
21.5 kN
More details
with V-clamping jaw – picture 2
System: L16
T-slot size: 18 mm
d1 : M16
d2 : 16.5 mm
b: 68 mm
h1 : 47 mm
h2 : 35 mm
h3 : 13 mm
l1 : 86 mm
l2 : 41 mm
s: 7 mm
Clamping force horizontal max.: 21.5 kN
Tightening torque max.: 20 Nm
Weight: 1730 g
show article view
Material
Steel, case-hardened, blackened, ground
Datasheet EH 23210. Down-Hold Clamps – without clamping lever
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
What are the benefits of down-hold clamps compared to a machine vice?
Down-hold clamps possess a minimal interfering contour and can be positioned with great flexibility thanks to the matching holding plates. They also come in a version with clamping lever that can be operated without the help of tools.