Centering Pins

EH 23110.

The centering pins are used for centering fixtures on pallets.

Your selection resulted in 4 hits

d h6 [mm]
l [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
d h6 [mm]:
20 mm
l [mm]:
31 mm
Article-No.:
23110.0510
CAD
Documents
Centering Pins
  • System: V40/V70/L12/L16
  • d h6: 20 mm
  • l: 31 mm
  • Weight: 70 g
show article view
Centering Pins
d h6 [mm]:
25 mm
l [mm]:
35 mm
Article-No.:
23110.0520
CAD
Documents
Centering Pins
  • System: V70
  • d h6: 25 mm
  • l: 35 mm
  • Weight: 118 g
show article view
Centering Pins
d h6 [mm]:
50 mm
l [mm]:
31 mm
Article-No.:
23110.0530
CAD
Documents
Centering Pins
  • System: V40/V70
  • d h6: 50 mm
  • l: 31 mm
  • Weight: 473 g
show article view
Centering Pins
d h6 [mm]:
50 mm
l [mm]:
45 mm
Article-No.:
23110.0540
CAD
Documents
Centering Pins
  • System: V70
  • d h6: 50 mm
  • l: 45 mm
  • Weight: 695 g
show article view
Centering Pins

Material

  • Alloyed case-hardened steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 23110. Centering Pins
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
Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.