Product filter
Your selection resulted in 7 hits
Version:
flat-faced ball, bearing surface plain
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
9 kN
More details
flat-faced ball, bearing surface plain, Heat-treated steel
System: V40
d1 : M8
l2 : 20 mm
d3 : 4.5 mm
Ball diameter: 5.5 mm
WS: 4 mm
Load capacity for static load1) max.: 9 kN
Weight: 5.1 g
show article view
Version:
flat-faced ball, bearing surface plain
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
18 kN
More details
flat-faced ball, bearing surface plain, Heat-treated steel
System: V70/L12
d1 : M12
l2 : 30 mm
d3 : 7.2 mm
Ball diameter: 8.5 mm
WS: 6 mm
Load capacity for static load1) max.: 18 kN
Weight: 18 g
show article view
Version:
flat-faced ball, bearing surface plain
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
18 kN
More details
flat-faced ball, bearing surface plain, Heat-treated steel
System: V70/L12
d1 : M12
l2 : 40 mm
d3 : 7.2 mm
Ball diameter: 8.5 mm
WS: 6 mm
Load capacity for static load1) max.: 18 kN
Weight: 25 g
show article view
Version:
flat-faced ball, bearing surface plain
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
36 kN
More details
flat-faced ball, bearing surface plain, Heat-treated steel
System: V70/L16
d1 : M16
l2 : 50 mm
d3 : 10.7 mm
Ball diameter: 12 mm
WS: 8 mm
Load capacity for static load1) max.: 36 kN
Weight: 60 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
18 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
System: V70/L12
d1 : M12
l2 : 30 mm
d3 : 7.2 mm
Ball diameter: 8.5 mm
WS: 6 mm
Load capacity for static load1) max.: 18 kN
Weight: 18 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
18 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
System: V70/L12
d1 : M12
l2 : 40 mm
d3 : 7.2 mm
Ball diameter: 8.5 mm
WS: 6 mm
Load capacity for static load1) max.: 18 kN
Weight: 25 g
show article view
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
36 kN
More details
flat-faced ball, bearing surface ribbed, Heat-treated steel
System: V70/L16
d1 : M16
l2 : 50 mm
d3 : 10.7 mm
Ball diameter: 12 mm
WS: 8 mm
Load capacity for static load1) max.: 36 kN
Weight: 60 g
show article view
Material
Ball
Ball-bearing steel, hardened
Screw
Heat-treated steel, 1200 ±100 N/mm2
Notes
Ball protected against rotating.
Special types on request.
References
Thread lock on request, please refer to appendix - Technical Data -
Datasheet EH 22700. Ball-Ended Thrust Screws – headless, ball protected against rotating
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.