Stops gripper studs

EH 1586.

Gripper insert consists of two pins from HSS, when clamped they penetrate into the workpiece surface and may leave residual marks.

Your selection resulted in 2 hits

Version
picture
d1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
gripper studs, two-sided
picture:
1
d1 [mm]:
M12
l1 [mm]:
42 mm
Article-No.:
1586.020
CAD
Documents
Stops
  • gripper studs, two-sided – picture 1
  • d1: M12
  • l1: 42 mm
  • l2 ±0.01: 20 mm
  • l3: 1 mm
  • b1 -0.05: 44 mm
  • b2: 18 mm
  • h1: 21.4 mm
  • h2: 11 mm
  • Weight: 406 g
show article view
Stops
Version:
gripper studs and plain
picture:
2
d1 [mm]:
M12
l1 [mm]:
41 mm
Article-No.:
1586.021
CAD
Documents
Stops
  • gripper studs and plain – picture 2
  • d1: M12
  • l1: 41 mm
  • l2 ±0.01: 20 mm
  • l3: 1 mm
  • b1 -0.05: 44 mm
  • b2: 18 mm
  • h1: 21.4 mm
  • h2: 11 mm
  • Weight: 395 g
show article view
Stops

Material

Insert

  • Hard metal, pointed

Body

  • Tool steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1586. Stops – gripper studs
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.