Step Jaws for gripper studs

EH 1702.

  • Top face and side face, with thread for mounting of parallel jaws
  • Ground clamping surfaces
  • Additional threads for mounting the interchangeable jaws (Art. No. 1701.250-1701.280) on the high side
  • Suitable for mounting of gripper studs
  • First and second clamping operations, without adjustment
  • Mountings for click system (Art. No. 1701.190-1701.200) on the high side of the jaw

Attention:

These are rigid jaws which are only suitable for rectangular workpieces (saw cuts) - parallelism less or equal 0.5 mm (// <=0.5) and cylindrical workpieces - roundness less than or equal 0.5 (O <=0.5).

Your selection resulted in 2 hits

Version
picture
Jaw width [mm]
b1 [mm]
b2 [mm]
l1 [mm]
l2 [mm]
l3 [mm]
h1 [mm]
h2 [mm]
c [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
Jaw, fixed
picture:
1
Jaw width [mm]:
125 mm
b1 [mm]:
124.4 mm
b2 [mm]:
74 mm
l1 [mm]:
92 mm
l2 [mm]:
43 mm
l3 [mm]:
34 mm
h1 [mm]:
39.5 mm
h2 [mm]:
20 mm
c [mm]:
24 mm
Article-No.:
1702.400
CAD
Documents
Step Jaws
  • Jaw, fixed – picture 1
  • Jaw width: 125 mm
  • b1: 124.4 mm
  • b2: 74 mm
  • l1: 92 mm
  • l2: 43 mm
  • l3: 34 mm
  • h1: 39.5 mm
  • h2: 20 mm
  • c: 24 mm
  • Weight: 3 kg
show article view
Step Jaws
Version:
Jaw, movable
picture:
2
Jaw width [mm]:
125 mm
b1 [mm]:
124.4 mm
b2 [mm]:
74 mm
l1 [mm]:
70 mm
l2 [mm]:
40 mm
l3 [mm]:
47 mm
h1 [mm]:
39.5 mm
h2 [mm]:
20 mm
c [mm]:
24 mm
Article-No.:
1702.500
CAD
Documents
Step Jaws
  • Jaw, movable – picture 2
  • Jaw width: 125 mm
  • b1: 124.4 mm
  • b2: 74 mm
  • l1: 70 mm
  • l2: 40 mm
  • l3: 47 mm
  • h1: 39.5 mm
  • h2: 20 mm
  • c: 24 mm
  • Weight: 1800 g
show article view
Step Jaws

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1702. Step Jaws – for gripper studs
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Gripp Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.