Step Jaws

EH 1701.

  • Top face and side face, with thread for mounting of parallel jaws
  • Ground clamping surfaces
  • Additional threads for parallels and for mounting the interchangeable jaws (Art. No. 1701.250-1701.280) on the smooth side
  • Mountings for click system (Art. No. 1701.190-1701.200) on both sides of the jaw

Your selection resulted in 2 hits

Version
picture
Jaw width [mm]
l1 [mm]
l2 [mm]
h1 [mm]
h2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
Jaw, fixed
picture:
1
Jaw width [mm]:
125 mm
l1 [mm]:
92 mm
l2 [mm]:
43 mm
h1 [mm]:
39.5 mm
h2 [mm]:
20 mm
Article-No.:
1701.100
CAD
Documents
Step Jaws
  • Jaw, fixed – picture 1
  • Jaw width: 125 mm
  • b: 124.4 mm
  • l1: 92 mm
  • l2: 43 mm
  • l3: 34 mm
  • h1: 39.5 mm
  • h2: 20 mm
  • c: 24 mm
  • Weight: 3000 g
show article view
Step Jaws
Version:
Jaw, movable
picture:
2
Jaw width [mm]:
125 mm
l1 [mm]:
70 mm
l2 [mm]:
40 mm
h1 [mm]:
39.5 mm
h2 [mm]:
20 mm
Article-No.:
1701.110
CAD
Documents
Step Jaws
  • Jaw, movable – picture 2
  • Jaw width: 125 mm
  • b: 124.4 mm
  • l1: 70 mm
  • l2: 40 mm
  • l3: 47 mm
  • h1: 39.5 mm
  • h2: 20 mm
  • c: 24 mm
  • Weight: 2000 g
show article view
Step Jaws

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1701. Step Jaws
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Conventional Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.