Spacers

EH 1617.400 - EH 1617.900

For the L-12 hole and dowel system the disks 1107.400 - 1108.300 are used.

Your selection resulted in 6 hits

System
d [mm]
s [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
L16
d [mm]:
39.5 mm
s [mm]:
3 mm
Article-No.:
1617.400
CAD
Documents
Spacers
  • System: L16
  • d: 39.5 mm
  • s: 3 mm
  • Weight: 24 g
show article view
Spacers
System:
L16
d [mm]:
59.5 mm
s [mm]:
3 mm
Article-No.:
1617.500
CAD
Documents
Spacers
  • System: L16
  • d: 59.5 mm
  • s: 3 mm
  • Weight: 62 g
show article view
Spacers
System:
L16
d [mm]:
39.5 mm
s [mm]:
4 mm
Article-No.:
1617.600
CAD
Documents
Spacers
  • System: L16
  • d: 39.5 mm
  • s: 4 mm
  • Weight: 30 g
show article view
Spacers
System:
L16
d [mm]:
59.5 mm
s [mm]:
4 mm
Article-No.:
1617.700
CAD
Documents
Spacers
  • System: L16
  • d: 59.5 mm
  • s: 4 mm
  • Weight: 79 g
show article view
Spacers
System:
L16
d [mm]:
39.5 mm
s [mm]:
5 mm
Article-No.:
1617.800
CAD
Documents
Spacers
  • System: L16
  • d: 39.5 mm
  • s: 5 mm
  • Weight: 40 g
show article view
Spacers
System:
L16
d [mm]:
59.5 mm
s [mm]:
5 mm
Article-No.:
1617.900
CAD
Documents
Spacers
  • System: L16
  • d: 59.5 mm
  • s: 5 mm
  • Weight: 99 g
show article view
Spacers

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1617.400 - EH 1617.900 Spacers
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.