Product filter
Your selection resulted in 4 hits
Number of fastening holes n:
4
Number of hole rows:
2 x 7
More details
System: L12
l: 230 mm
b: 98 mm
h: 415 mm
l1 : 75 mm
l2 : 175 mm
d1 : 12 mm
d2 : M12
y: 12 mm
For screws: M12
Number of fastening holes n: 4
Number of hole rows: 2 x 7
Weight: 19 kg
show article view
Number of fastening holes n:
6
Number of hole rows:
3 x 9
More details
System: L12
l: 300 mm
b: 148 mm
h: 515 mm
l1 : 75 mm
l2 : 175 mm
d1 : 12 mm
l3 : 275 mm
d2 : M12
y: 12 mm
For screws: M12
Number of fastening holes n: 6
Number of hole rows: 3 x 9
Weight: 39 kg
show article view
Number of fastening holes n:
4
Number of hole rows:
2 x 7
More details
System: L16
l: 230 mm
b: 98 mm
h: 415 mm
l1 : 75 mm
l2 : 175 mm
d1 : 16 mm
d2 : M16
y: 16 mm
For screws: M16
Number of fastening holes n: 4
Number of hole rows: 2 x 7
Weight: 19 kg
show article view
Number of fastening holes n:
6
Number of hole rows:
3 x 9
More details
System: L16
l: 300 mm
b: 148 mm
h: 515 mm
l1 : 75 mm
l2 : 175 mm
d1 : 16 mm
l3 : 275 mm
d2 : M16
y: 16 mm
For screws: M16
Number of fastening holes n: 6
Number of hole rows: 3 x 9
Weight: 38 kg
show article view
Material
Grey cast iron, phosphatized
Datasheet EH 1505.200 - EH 1605.400 Clamping Angles
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.