Base Plates

EH 1500.200 - EH 1600.900

Your selection resulted in 9 hits

System
b1 x l1 [mm]
h [mm]
d2 [mm]
Number of fastening holes n
Number of hole rows

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
L12
b1 x l1 [mm]:
400 mm x 400 mm
h [mm]:
40 mm
d2 [mm]:
M12
Number of fastening holes n:
4
Number of hole rows:
8 x 8
Article-No.:
1500.200
CAD
Documents
Base Plates
  • System: L12
  • b1 x l1: 400 mm x 400 mm
  • h ±0.02: 40 mm
  • d1: 12 mm
  • d2: M12
  • a: 150 mm
  • b3: 150 mm
  • c: 50 mm
  • l3: 100 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Number of hole rows: 8 x 8
  • Weight: 43 kg
show article view
Base Plates
System:
L12
b1 x l1 [mm]:
400 mm x 500 mm
h [mm]:
40 mm
d2 [mm]:
M12
Number of fastening holes n:
4
Number of hole rows:
8 x 10
Article-No.:
1500.300
CAD
Documents
Base Plates
  • System: L12
  • b1 x l1: 400 mm x 500 mm
  • h ±0.02: 40 mm
  • d1: 12 mm
  • d2: M12
  • a: 150 mm
  • b3: 150 mm
  • c: 50 mm
  • l3: 200 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Number of hole rows: 8 x 10
  • Weight: 56 kg
show article view
Base Plates
System:
L12
b1 x l1 [mm]:
500 mm x 500 mm
h [mm]:
40 mm
d2 [mm]:
M12
Number of fastening holes n:
8
Number of hole rows:
10 x 10
Article-No.:
1500.400
CAD
Documents
Base Plates
  • System: L12
  • b1 x l1: 500 mm x 500 mm
  • h ±0.02: 40 mm
  • d1: 12 mm
  • d2: M12
  • a: 200 mm
  • b2: 100 mm
  • b3: 200 mm
  • c: 60 mm
  • l3: 200 mm
  • l2: 100 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 8
  • Number of hole rows: 10 x 10
  • Weight: 65 kg
show article view
Base Plates
System:
L12
b1 x l1 [mm]:
500 mm x 630 mm
h [mm]:
50 mm
d2 [mm]:
M12
Number of fastening holes n:
8
Number of hole rows:
10 x 12
Article-No.:
1500.500
CAD
Documents
Base Plates
  • System: L12
  • b1 x l1: 500 mm x 630 mm
  • h ±0.03: 50 mm
  • d1: 12 mm
  • d2: M12
  • a: 200 mm
  • b2: 100 mm
  • b3: 200 mm
  • c: 60 mm
  • l3: 200 mm
  • l2: 100 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 8
  • Number of hole rows: 10 x 12
  • Weight: 105 kg
show article view
Base Plates
System:
L12
b1 x l1 [mm]:
630 mm x 630 mm
h [mm]:
50 mm
d2 [mm]:
M12
Number of fastening holes n:
6
Number of hole rows:
12 x 12
Article-No.:
1500.600
CAD
Documents
Base Plates
  • System: L12
  • b1 x l1: 630 mm x 630 mm
  • h ±0.03: 50 mm
  • d1: 12 mm
  • d2: M12
  • a: 200 mm
  • b3: 200 mm
  • c: 70 mm
  • l3: 200 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 6
  • Number of hole rows: 12 x 12
  • Weight: 132 kg
show article view
Base Plates
System:
L16
b1 x l1 [mm]:
630 mm x 630 mm
h [mm]:
50 mm
d2 [mm]:
M16
Number of fastening holes n:
6
Number of hole rows:
12 x 12
Article-No.:
1600.600
CAD
Documents
Base Plates
  • System: L16
  • b1 x l1: 630 mm x 630 mm
  • h ±0.03: 50 mm
  • d1: 16 mm
  • d2: M16
  • a: 200 mm
  • b3: 200 mm
  • c: 70 mm
  • l3: 200 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 6
  • Number of hole rows: 12 x 12
  • Weight: 131 kg
show article view
Base Plates
System:
L16
b1 x l1 [mm]:
630 mm x 800 mm
h [mm]:
50 mm
d2 [mm]:
M16
Number of fastening holes n:
6
Number of hole rows:
12 x 16
Article-No.:
1600.700
CAD
Documents
Base Plates
  • System: L16
  • b1 x l1: 630 mm x 800 mm
  • h ±0.03: 50 mm
  • d1: 16 mm
  • d2: M16
  • a: 200 mm
  • b3: 200 mm
  • c: 70 mm
  • l3: 300 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 6
  • Number of hole rows: 12 x 16
  • Weight: 170 kg
show article view
Base Plates
System:
L16
b1 x l1 [mm]:
800 mm x 800 mm
h [mm]:
50 mm
d2 [mm]:
M16
Number of fastening holes n:
12
Number of hole rows:
16 x 16
Article-No.:
1600.800
CAD
Documents
Base Plates
  • System: L16
  • b1 x l1: 800 mm x 800 mm
  • h ±0.03: 50 mm
  • d1: 16 mm
  • d2: M16
  • a: 300 mm
  • b2: 100 mm
  • b3: 300 mm
  • c: 100 mm
  • l3: 300 mm
  • l2: 100 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 12
  • Number of hole rows: 16 x 16
  • Weight: 205 kg
show article view
Base Plates
System:
L16
b1 x l1 [mm]:
800 mm x 1000 mm
h [mm]:
60 mm
d2 [mm]:
M16
Number of fastening holes n:
12
Number of hole rows:
16 x 20
Article-No.:
1600.900
CAD
Documents
Base Plates
  • System: L16
  • b1 x l1: 800 mm x 1000 mm
  • h ±0.03: 60 mm
  • d1: 16 mm
  • d2: M16
  • a: 300 mm
  • b2: 100 mm
  • b3: 300 mm
  • c: 100 mm
  • l3: 400 mm
  • l2: 100 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 12
  • Number of hole rows: 16 x 20
  • Weight: 325 kg
show article view
Base Plates

Material

  • Grey cast iron, ground

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1500.200 - EH 1600.900 Base Plates
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.