Clamping Angles semi-finished

EH 1906.

Your selection resulted in 6 hits

b1 x l1 [mm]
l2 [mm]
h1 [mm]
h [mm]
s +1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
b1 x l1 [mm]:
400 mm x 400 mm
l2 [mm]:
-
h1 [mm]:
400 mm
h [mm]:
475 mm
s +1 [mm]:
81 mm
Article-No.:
1906.210
CAD
Documents
Clamping Angles
  • Grey cast iron GG
  • b1 x l1: 400 mm x 400 mm
  • h1: 400 mm
  • h: 475 mm
  • a ±0.013: 150 mm
  • b2 ±0.2: 150 mm
  • l4 ±0.2: 150 mm
  • s +1: 81 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Weight: 150 kg
show article view
Clamping Angles
b1 x l1 [mm]:
400 mm x 400 mm
l2 [mm]:
500 mm
h1 [mm]:
400 mm
h [mm]:
475 mm
s +1 [mm]:
81 mm
Article-No.:
1906.310
CAD
Documents
Clamping Angles
  • Grey cast iron GG
  • b1 x l1: 400 mm x 400 mm
  • h1: 400 mm
  • l2: 500 mm
  • h: 475 mm
  • a ±0.013: 150 mm
  • b2 ±0.2: 150 mm
  • l4 ±0.2: 150 mm
  • s +1: 81 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Weight: 173 kg
show article view
Clamping Angles
b1 x l1 [mm]:
500 mm x 500 mm
l2 [mm]:
-
h1 [mm]:
500 mm
h [mm]:
595 mm
s +1 [mm]:
101 mm
Article-No.:
1906.410
CAD
Documents
Clamping Angles
  • Grey cast iron GG
  • b1 x l1: 500 mm x 500 mm
  • h1: 500 mm
  • h: 595 mm
  • a ±0.013: 200 mm
  • b2 ±0.2: 200 mm
  • l4 ±0.2: 200 mm
  • s +1: 101 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 6
  • Weight: 284 kg
show article view
Clamping Angles
b1 x l1 [mm]:
500 mm x 500 mm
l2 [mm]:
630 mm
h1 [mm]:
500 mm
h [mm]:
595 mm
s +1 [mm]:
101 mm
Article-No.:
1906.510
CAD
Documents
Clamping Angles
  • Grey cast iron GG
  • b1 x l1: 500 mm x 500 mm
  • h1: 500 mm
  • l2: 630 mm
  • h: 595 mm
  • a ±0.013: 200 mm
  • b2 ±0.2: 200 mm
  • l4 ±0.2: 200 mm
  • s +1: 101 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 6
  • Weight: 334 kg
show article view
Clamping Angles
b1 x l1 [mm]:
630 mm x 630 mm
l2 [mm]:
-
h1 [mm]:
630 mm
h [mm]:
725 mm
s +1 [mm]:
131 mm
Article-No.:
1906.610
CAD
Documents
Clamping Angles
  • Grey cast iron GG
  • b1 x l1: 630 mm x 630 mm
  • h1: 630 mm
  • h: 725 mm
  • a ±0.013: 200 mm
  • b2 ±0.2: 200 mm
  • l4 ±0.2: 200 mm
  • s +1: 131 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 6
  • Weight: 455 kg
show article view
Clamping Angles
b1 x l1 [mm]:
800 mm x 800 mm
l2 [mm]:
-
h1 [mm]:
800 mm
h [mm]:
910 mm
s +1 [mm]:
151 mm
Article-No.:
1906.810
CAD
Documents
Clamping Angles
  • Grey cast iron GG
  • b1 x l1: 800 mm x 800 mm
  • h1: 800 mm
  • h: 910 mm
  • a ±0.013: 300 mm
  • b2 ±0.2: 300 mm
  • l3 ±0.2: 100 mm
  • l4 ±0.2: 300 mm
  • s +1: 151 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 8
  • Weight: 805 kg
show article view
Clamping Angles

Material

  • Grey cast iron GG

Notes

Special plates on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1906. Clamping Angles – semi-finished
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
Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.