Spring Plungers with ball and internal hexagon

EH 22030.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Your selection resulted in 40 hits

Material
Spring load
d1 [mm]
l [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Spring load:
Standard
d1 [mm]:
M3
l [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 4.5 N
Article-No.:
22030.0003
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M3
  • d2: 1.5 mm
  • l: 8 mm
  • WS: 1.5 mm
  • Stroke s: 0.4 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 4.5 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.2 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M4
l [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22030.0004
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M4
  • d2: 2.5 mm
  • l: 12 mm
  • WS: 2 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.6 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M5
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22030.0005
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M5
  • d2: 3 mm
  • l: 14 mm
  • WS: 2.5 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.2 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M6
l [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22030.0006
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M6
  • d2: 3.5 mm
  • l: 15 mm
  • WS: 3 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.7 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M8
l [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 18 N
Spring load1) F2 ~ [N]:
~ 31 N
Article-No.:
22030.0008
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M8
  • d2: 4.5 mm
  • l: 18 mm
  • WS: 4 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 18 N
  • Spring load1) F2: ~ 31 N
  • Operating temperature range max.: 250 °C
  • Weight: 3.9 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M10
l [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 45 N
Article-No.:
22030.0010
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M10
  • d2: 6 mm
  • l: 23 mm
  • WS: 5 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 24 N
  • Spring load1) F2: ~ 45 N
  • Operating temperature range max.: 250 °C
  • Weight: 8 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M12
l [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 49 N
Article-No.:
22030.0012
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M12
  • d2: 8 mm
  • l: 26 mm
  • WS: 6 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 26 N
  • Spring load1) F2: ~ 49 N
  • Operating temperature range max.: 250 °C
  • Weight: 13 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M16
l [mm]:
33 mm
Spring load1) F1 ~ [N]:
~ 41 N
Spring load1) F2 ~ [N]:
~ 86 N
Article-No.:
22030.0016
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M16
  • d2: 10 mm
  • l: 33 mm
  • WS: 8 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 41 N
  • Spring load1) F2: ~ 86 N
  • Operating temperature range max.: 250 °C
  • Weight: 32 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M20
l [mm]:
43 mm
Spring load1) F1 ~ [N]:
~ 56 N
Spring load1) F2 ~ [N]:
~ 111 N
Article-No.:
22030.0020
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M20
  • d2: 12 mm
  • l: 43 mm
  • WS: 10 mm
  • Stroke s: 4.5 mm
  • Spring load1) F1: ~ 56 N
  • Spring load1) F2: ~ 111 N
  • Operating temperature range max.: 250 °C
  • Weight: 67 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Standard
d1 [mm]:
M24
l [mm]:
48 mm
Spring load1) F1 ~ [N]:
~ 81 N
Spring load1) F2 ~ [N]:
~ 151 N
Article-No.:
22030.0024
CAD
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M24
  • d2: 15 mm
  • l: 48 mm
  • WS: 12 mm
  • Stroke s: 5.5 mm
  • Spring load1) F1: ~ 81 N
  • Spring load1) F2: ~ 151 N
  • Operating temperature range max.: 250 °C
  • Weight: 105 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M3
l [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
22030.0043
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M3
  • d2: 1.5 mm
  • l: 8 mm
  • WS: 1.5 mm
  • Stroke s: 0.4 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 9 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.3 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M4
l [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22030.0044
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M4
  • d2: 2.5 mm
  • l: 12 mm
  • WS: 2 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.6 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M5
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22030.0045
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M5
  • d2: 3 mm
  • l: 14 mm
  • WS: 2.5 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.2 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M6
l [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 19 N
Spring load1) F2 ~ [N]:
~ 28 N
Article-No.:
22030.0046
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M6
  • d2: 3.5 mm
  • l: 15 mm
  • WS: 3 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 19 N
  • Spring load1) F2: ~ 28 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.7 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M8
l [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 62 N
Article-No.:
22030.0048
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M8
  • d2: 4.5 mm
  • l: 18 mm
  • WS: 4 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 36 N
  • Spring load1) F2: ~ 62 N
  • Operating temperature range max.: 250 °C
  • Weight: 4 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M10
l [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 57 N
Spring load1) F2 ~ [N]:
~ 104 N
Article-No.:
22030.0050
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M10
  • d2: 6 mm
  • l: 23 mm
  • WS: 5 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 57 N
  • Spring load1) F2: ~ 104 N
  • Operating temperature range max.: 250 °C
  • Weight: 8.2 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M12
l [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 61 N
Spring load1) F2 ~ [N]:
~ 110 N
Article-No.:
22030.0052
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M12
  • d2: 8 mm
  • l: 26 mm
  • WS: 6 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 61 N
  • Spring load1) F2: ~ 110 N
  • Operating temperature range max.: 250 °C
  • Weight: 13 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M16
l [mm]:
33 mm
Spring load1) F1 ~ [N]:
~ 68 N
Spring load1) F2 ~ [N]:
~ 142 N
Article-No.:
22030.0056
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M16
  • d2: 10 mm
  • l: 33 mm
  • WS: 8 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 68 N
  • Spring load1) F2: ~ 142 N
  • Operating temperature range max.: 250 °C
  • Weight: 32 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M20
l [mm]:
43 mm
Spring load1) F1 ~ [N]:
~ 84 N
Spring load1) F2 ~ [N]:
~ 166 N
Article-No.:
22030.0060
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M20
  • d2: 12 mm
  • l: 43 mm
  • WS: 10 mm
  • Stroke s: 4.5 mm
  • Spring load1) F1: ~ 84 N
  • Spring load1) F2: ~ 166 N
  • Operating temperature range max.: 250 °C
  • Weight: 67 g
show article view
Spring Plunger
Material:
Steel
Spring load:
Reinforced
d1 [mm]:
M24
l [mm]:
48 mm
Spring load1) F1 ~ [N]:
~ 127 N
Spring load1) F2 ~ [N]:
~ 237 N
Article-No.:
22030.0064
CAD
Documents
Spring Plunger
  • free cutting steel, heavy spring load
  • d1: M24
  • d2: 15 mm
  • l: 48 mm
  • WS: 12 mm
  • Stroke s: 5.5 mm
  • Spring load1) F1: ~ 127 N
  • Spring load1) F2: ~ 237 N
  • Operating temperature range max.: 250 °C
  • Weight: 106 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M3
l [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 4.5 N
Article-No.:
22030.0203
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M3
  • d2: 1.5 mm
  • l: 8 mm
  • WS: 1.5 mm
  • Stroke s: 0.4 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 4.5 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.2 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M4
l [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22030.0204
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M4
  • d2: 2.5 mm
  • l: 12 mm
  • WS: 2 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.6 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M5
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22030.0205
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M5
  • d2: 3 mm
  • l: 14 mm
  • WS: 2.5 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.2 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M6
l [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22030.0206
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1: M6
  • d2: 3.5 mm
  • l: 15 mm
  • WS: 3 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.7 g
show article view
Spring Plunger

Material

Body

  • Free cutting steel, blackened
  • Stainless steel 1.4305

Ball

  • Ball-bearing steel, hardened
  • Stainless steel, hardened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Calculation of indexing resistance, please refer to appendix - Technical Data -

Characteristic

Standard spring load: no marking

Heavy spring load: marked with two lines

Title
Category
Type
Direct download
Download basket
Datasheet EH 22030. Spring Plungers – with ball and internal hexagon
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.