Spring Plungers smooth, without collar

EH 22080.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Your selection resulted in 24 hits

Material
Ball
Spring load
d1 ±0.04 [mm]
l [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
2 mm
l [mm]:
3.5 mm
Spring load1) F1 ~ [N]:
~ 0.8 N
Spring load1) F2 ~ [N]:
~ 1.5 N
Article-No.:
22080.0306
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 2 mm
  • d2: 1 mm
  • l: 3.5 mm
  • Stroke s: 0.3 mm
  • Spring load1) F1: ~ 0.8 N
  • Spring load1) F2: ~ 1.5 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 2 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
2.5 mm
l [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 2.8 N
Spring load1) F2 ~ [N]:
~ 4.7 N
Article-No.:
22080.0308
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 2.5 mm
  • d2: 1.5 mm
  • l: 5 mm
  • Stroke s: 0.4 mm
  • Spring load1) F1: ~ 2.8 N
  • Spring load1) F2: ~ 4.7 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 2.5 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
3 mm
l [mm]:
7 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 7.5 N
Article-No.:
22080.0310
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 3 mm
  • d2: 2 mm
  • l: 7 mm
  • Stroke s: 0.65 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 7.5 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 3 mm
  • Weight: 0.3 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
3.5 mm
l [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22080.0312
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 3.5 mm
  • d2: 2.5 mm
  • l: 9 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 3.5 mm
  • Weight: 0.5 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
4 mm
l [mm]:
11 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22080.0315
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 4 mm
  • d2: 3 mm
  • l: 11 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 4 mm
  • Weight: 0.7 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
4.5 mm
l [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 9.5 N
Spring load1) F2 ~ [N]:
~ 16.5 N
Article-No.:
22080.0317
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 4.5 mm
  • d2: 3.2 mm
  • l: 12 mm
  • Stroke s: 0.95 mm
  • Spring load1) F1: ~ 9.5 N
  • Spring load1) F2: ~ 16.5 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 4.5 mm
  • Weight: 1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
5 mm
l [mm]:
13 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22080.0320
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 5 mm
  • d2: 3.5 mm
  • l: 13 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 5 mm
  • Weight: 1.4 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
5.5 mm
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 15.5 N
Spring load1) F2 ~ [N]:
~ 25 N
Article-No.:
22080.0322
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 5.5 mm
  • d2: 4 mm
  • l: 14 mm
  • Stroke s: 1.2 mm
  • Spring load1) F1: ~ 15.5 N
  • Spring load1) F2: ~ 25 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 5.5 mm
  • Weight: 1.8 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
6 mm
l [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 18 N
Spring load1) F2 ~ [N]:
~ 31 N
Article-No.:
22080.0325
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 6 mm
  • d2: 4.5 mm
  • l: 15 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 18 N
  • Spring load1) F2: ~ 31 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 6 mm
  • Weight: 2.3 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
8 mm
l [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 45 N
Article-No.:
22080.0327
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 8 mm
  • d2: 6 mm
  • l: 18 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 24 N
  • Spring load1) F2: ~ 45 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 8 mm
  • Weight: 5 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
10 mm
l [mm]:
20 mm
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 49 N
Article-No.:
22080.0330
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 10 mm
  • d2: 8 mm
  • l: 20 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 26 N
  • Spring load1) F2: ~ 49 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 10 mm
  • Weight: 8.4 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 ±0.04 [mm]:
12 mm
l [mm]:
22 mm
Spring load1) F1 ~ [N]:
~ 41 N
Spring load1) F2 ~ [N]:
~ 86 N
Article-No.:
22080.0332
CAD
Documents
Spring Plunger
  • stainless steel, standard spring load
  • d1 ±0.04: 12 mm
  • d2: 10 mm
  • l: 22 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 41 N
  • Spring load1) F2: ~ 86 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 12 mm
  • Weight: 12 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
2 mm
l [mm]:
3.5 mm
Spring load1) F1 ~ [N]:
~ 1.3 N
Spring load1) F2 ~ [N]:
~ 2.2 N
Article-No.:
22080.0356
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 2 mm
  • d2: 1 mm
  • l: 3.5 mm
  • Stroke s: 0.3 mm
  • Spring load1) F1: ~ 1.3 N
  • Spring load1) F2: ~ 2.2 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 2 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
2.5 mm
l [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 4.7 N
Spring load1) F2 ~ [N]:
~ 7.1 N
Article-No.:
22080.0358
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 2.5 mm
  • d2: 1.5 mm
  • l: 5 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 4.7 N
  • Spring load1) F2: ~ 7.1 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 2.5 mm
  • Weight: 0.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
3 mm
l [mm]:
7 mm
Spring load1) F1 ~ [N]:
~ 7.8 N
Spring load1) F2 ~ [N]:
~ 11.6 N
Article-No.:
22080.0360
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 3 mm
  • d2: 2 mm
  • l: 7 mm
  • Stroke s: 0.65 mm
  • Spring load1) F1: ~ 7.8 N
  • Spring load1) F2: ~ 11.6 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 3 mm
  • Weight: 0.3 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
3.5 mm
l [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22080.0362
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 3.5 mm
  • d2: 2.5 mm
  • l: 9 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 3.5 mm
  • Weight: 0.5 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
4 mm
l [mm]:
11 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22080.0365
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 4 mm
  • d2: 3 mm
  • l: 11 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 4 mm
  • Weight: 0.7 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
4.5 mm
l [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 18.7 N
Spring load1) F2 ~ [N]:
~ 25.1 N
Article-No.:
22080.0367
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 4.5 mm
  • d2: 3.2 mm
  • l: 12 mm
  • Stroke s: 0.95 mm
  • Spring load1) F1: ~ 18.7 N
  • Spring load1) F2: ~ 25.1 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 4.5 mm
  • Weight: 1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
5 mm
l [mm]:
13 mm
Spring load1) F1 ~ [N]:
~ 19.3 N
Spring load1) F2 ~ [N]:
~ 26.6 N
Article-No.:
22080.0370
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 5 mm
  • d2: 3.5 mm
  • l: 13 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 19.3 N
  • Spring load1) F2: ~ 26.6 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 5 mm
  • Weight: 1.4 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
5.5 mm
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 25.1 N
Spring load1) F2 ~ [N]:
~ 39.2 N
Article-No.:
22080.0372
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 5.5 mm
  • d2: 4 mm
  • l: 14 mm
  • Stroke s: 1.2 mm
  • Spring load1) F1: ~ 25.1 N
  • Spring load1) F2: ~ 39.2 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 5.5 mm
  • Weight: 1.8 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
6 mm
l [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 60.5 N
Article-No.:
22080.0375
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 6 mm
  • d2: 4.5 mm
  • l: 15 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 36 N
  • Spring load1) F2: ~ 60.5 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 6 mm
  • Weight: 2.3 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
8 mm
l [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 57 N
Spring load1) F2 ~ [N]:
~ 103.5 N
Article-No.:
22080.0377
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 8 mm
  • d2: 6 mm
  • l: 18 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 57 N
  • Spring load1) F2: ~ 103.5 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 8 mm
  • Weight: 5.1 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
10 mm
l [mm]:
20 mm
Spring load1) F1 ~ [N]:
~ 61 N
Spring load1) F2 ~ [N]:
~ 110 N
Article-No.:
22080.0380
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 10 mm
  • d2: 8 mm
  • l: 20 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 61 N
  • Spring load1) F2: ~ 110 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 10 mm
  • Weight: 8.5 g
show article view
Spring Plunger
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load:
Reinforced
d1 ±0.04 [mm]:
12 mm
l [mm]:
22 mm
Spring load1) F1 ~ [N]:
~ 68 N
Spring load1) F2 ~ [N]:
~ 143 N
Article-No.:
22080.0382
CAD
Documents
Spring Plunger
  • stainless steel, heavy spring load
  • d1 ±0.04: 12 mm
  • d2: 10 mm
  • l: 22 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 68 N
  • Spring load1) F2: ~ 143 N
  • Operating temperature range max.: 250 °C
  • Location hole joint connection F8 / press fit H9: 12 mm
  • Weight: 13 g
show article view
Spring Plunger

Material

Body

  • Stainless steel 1.4305

Ball

  • Stainless steel, hardened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Calculation of indexing resistance, please refer to appendix - Technical Data -

Characteristic

Standard spring load: no marking

Heavy spring load: marked with two lines

Assembly

The locating hole has to be adapted to each individual application case. We recommend an F8 size location hole for easy assembly and a H9 size when tight fit is required.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22080. Spring Plungers – smooth, without collar
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material