Your selection resulted in 57 hits
Version:
pad and ball element
Material:
Heat-treated steel, blackened
- pad and ball element – picture 1, Heat-treated steel
- d1: M6
- d2: 20 mm
- h1: ~ 14 mm
- h2: 2.5 mm
- t: 5 mm
- WS: 10 mm
- Load capacity for static load max.: 10 kN
- Operating temperature range max.: 250 °C
- Weight: 15 g
show article view
Version:
pad and ball element
Material:
Heat-treated steel, blackened
- pad and ball element – picture 1, Heat-treated steel
- d1: M8
- d2: 25 mm
- h1: ~ 18 mm
- h2: 4 mm
- t: 7 mm
- WS: 13 mm
- Load capacity for static load max.: 18 kN
- Operating temperature range max.: 250 °C
- Weight: 33 g
show article view
Version:
pad and ball element
Material:
Heat-treated steel, blackened
- pad and ball element – picture 1, Heat-treated steel
- d1: M10
- d2: 32 mm
- h1: ~ 22 mm
- h2: 5 mm
- t: 9 mm
- WS: 17 mm
- Load capacity for static load max.: 20 kN
- Operating temperature range max.: 250 °C
- Weight: 67 g
show article view
Version:
pad and ball element
Material:
Heat-treated steel, blackened
- pad and ball element – picture 1, Heat-treated steel
- d1: M12
- d2: 40 mm
- h1: ~ 26 mm
- h2: 6 mm
- t: 11 mm
- WS: 19 mm
- Load capacity for static load max.: 35 kN
- Operating temperature range max.: 250 °C
- Weight: 112 g
show article view
Version:
pad and ball element
Material:
Heat-treated steel, blackened
- pad and ball element – picture 1, Heat-treated steel
- d1: M16
- d2: 50 mm
- h1: ~ 32 mm
- h2: 7 mm
- t: 13.5 mm
- WS: 24 mm
- Load capacity for static load max.: 45 kN
- Operating temperature range max.: 250 °C
- Weight: 254 g
show article view
Version:
pad and ball element
Material:
Heat-treated steel, blackened
- pad and ball element – picture 1, Heat-treated steel
- d1: M20
- d2: 60 mm
- h1: ~ 42 mm
- h2: 8 mm
- t: 17 mm
- WS: 30 mm
- Load capacity for static load max.: 55 kN
- Operating temperature range max.: 250 °C
- Weight: 451 g
show article view
Version:
pad and ball element
Material:
Heat-treated steel, blackened
- pad and ball element – picture 1, Heat-treated steel
- d1: M24
- d2: 60 mm
- h1: ~ 45 mm
- h2: 9.5 mm
- t: 19 mm
- WS: 36 mm
- Load capacity for static load max.: 65 kN
- Operating temperature range max.: 250 °C
- Weight: 498 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
- pad and ball element – picture 1, Stainless steel
- d1: M6
- d2: 20 mm
- h1: ~ 14 mm
- h2: 2.5 mm
- t: 5 mm
- WS: 10 mm
- Load capacity for static load max.: 8 kN
- Operating temperature range max.: 250 °C
- Weight: 15 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
- pad and ball element – picture 1, Stainless steel
- d1: M8
- d2: 25 mm
- h1: ~ 18 mm
- h2: 4 mm
- t: 7 mm
- WS: 13 mm
- Load capacity for static load max.: 14 kN
- Operating temperature range max.: 250 °C
- Weight: 33 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
- pad and ball element – picture 1, Stainless steel
- d1: M10
- d2: 32 mm
- h1: ~ 22 mm
- h2: 5 mm
- t: 9 mm
- WS: 17 mm
- Load capacity for static load max.: 16 kN
- Operating temperature range max.: 250 °C
- Weight: 67 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
- pad and ball element – picture 1, Stainless steel
- d1: M12
- d2: 40 mm
- h1: ~ 26 mm
- h2: 6 mm
- t: 11 mm
- WS: 19 mm
- Load capacity for static load max.: 28 kN
- Operating temperature range max.: 250 °C
- Weight: 113 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
- pad and ball element – picture 1, Stainless steel
- d1: M16
- d2: 50 mm
- h1: ~ 32 mm
- h2: 7 mm
- t: 13.5 mm
- WS: 24 mm
- Load capacity for static load max.: 36 kN
- Operating temperature range max.: 250 °C
- Weight: 256 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
- pad and ball element – picture 1, Stainless steel
- d1: M20
- d2: 60 mm
- h1: ~ 42 mm
- h2: 8 mm
- t: 17 mm
- WS: 30 mm
- Load capacity for static load max.: 44 kN
- Operating temperature range max.: 250 °C
- Weight: 452 g
show article view
Version:
pad and ball element
Material:
Stainless steel 1.4305
- pad and ball element – picture 1, Stainless steel
- d1: M24
- d2: 60 mm
- h1: ~ 45 mm
- h2: 9.5 mm
- t: 19 mm
- WS: 36 mm
- Load capacity for static load max.: 52 kN
- Operating temperature range max.: 250 °C
- Weight: 504 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
- pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
- d1: M6
- d2: 20 mm
- h1: ~ 14 mm
- h2: 2.5 mm
- t: 5 mm
- WS: 10 mm
- Load capacity for static load max.: 4 kN
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 6.1 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
- pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
- d1: M8
- d2: 25 mm
- h1: ~ 18 mm
- h2: 4 mm
- t: 7 mm
- WS: 13 mm
- Load capacity for static load max.: 7 kN
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 13 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
- pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
- d1: M10
- d2: 32 mm
- h1: ~ 22 mm
- h2: 5 mm
- t: 9 mm
- WS: 17 mm
- Load capacity for static load max.: 10 kN
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 26 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
- pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
- d1: M12
- d2: 40 mm
- h1: ~ 26 mm
- h2: 6 mm
- t: 11 mm
- WS: 19 mm
- Load capacity for static load max.: 18 kN
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 40 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
- pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
- d1: M16
- d2: 50 mm
- h1: ~ 32 mm
- h2: 7 mm
- t: 13.5 mm
- WS: 24 mm
- Load capacity for static load max.: 20 kN
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 75 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
- pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
- d1: M20
- d2: 60 mm
- h1: ~ 42 mm
- h2: 8 mm
- t: 17 mm
- WS: 30 mm
- Load capacity for static load max.: 22 kN
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 150 g
show article view
Version:
pad from thermoplastic, ball element from stainless steel
Material:
Thermoplastic POM, white
- pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
- d1: M24
- d2: 60 mm
- h1: ~ 45 mm
- h2: 9.5 mm
- t: 19 mm
- WS: 36 mm
- Load capacity for static load max.: 25 kN
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 184 g
show article view
Version:
pad and ball element with bolt from steel
Material:
Heat-treated steel, blackened
- pad and ball element with bolt from steel – picture 2, Heat-treated steel
- d1: M6
- d2: 20 mm
- l1: 60 mm
- h1: ~ 14 mm
- h2: 2.5 mm
- l2: 57 mm
- WS: 10 mm
- Load capacity for static load max.: 10 kN
- Operating temperature range max.: 250 °C
- Weight: 29 g
show article view
Version:
pad and ball element with bolt from steel
Material:
Heat-treated steel, blackened
- pad and ball element with bolt from steel – picture 2, Heat-treated steel
- d1: M8
- d2: 25 mm
- l1: 80 mm
- h1: ~ 18 mm
- h2: 4 mm
- l2: 76 mm
- WS: 13 mm
- Load capacity for static load max.: 18 kN
- Operating temperature range max.: 250 °C
- Weight: 66 g
show article view
Version:
pad and ball element with bolt from steel
Material:
Heat-treated steel, blackened
- pad and ball element with bolt from steel – picture 2, Heat-treated steel
- d1: M10
- d2: 32 mm
- l1: 100 mm
- h1: ~ 22 mm
- h2: 5 mm
- l2: 95.5 mm
- WS: 17 mm
- Load capacity for static load max.: 20 kN
- Operating temperature range max.: 250 °C
- Weight: 133 g
show article view
Material
Ball element
- Heat-treated steel, tempered, blackened
- Stainless steel 1.4305
Pad
- Heat-treated steel, blackened
- Stainless steel 1.4305
- Thermoplastic POM, white
Ball element with bolt
- Heat-treated steel, tempered, blackened
- Stainless steel 1.4305
Lock nut
- Steel, blackened, ISO 4032
- Steel, blackened, DIN 934
- Stainless Steel A2, ISO 4032
- Stainless Steel A2, DIN 934
Notes
For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.
Please select a variant (article number in the order table tab) for complete and detailed compliance information.