The locating bushings are the counterpart to the sling swivels.
The locating bushings are made from stainless steel. There are two versions available that can be mounted into wood (picture 1 and picture 3) and one version that can be mounted into plastic (picture 2). Both bushings in picture 1 and picture 2 allow an interlock of 4x90°. The bushing in picture 3 enables a 360° rotation in the locked state. There is an uncoated variant available in addition to the black standard version.
Log on to www.push-and-go.eu for such additional products such as SLIM sling swivel, SLIM bushings and clamp collars (for shotguns). You can also place orders directly with PUSH & GO.
Mounting into wood (picture 1 und picture 3)
Note: The bore diameter (D2) for the pilot hole of the safety bolt depends on the screw used.
Mounting into plastic (picture 2)
Note:The bore diameter to be chosen for the location hole depends on the hardness of the plastic.
At l1 = 1,5: marking line
Nominal diameter
d 1 |
Dimensions | WS | Location hole | for sling swivels | Art.-No. | CAD | Price | Cart | Availability | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
l 1 | d 2 | d 3 | d 4 | l 2 | l 3 | l 4 | D 1 |
min. |
max. |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
[mm] | [mm] | [mm] | [mm] | [°C] | [g] | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
mounting in wood, 360° function – picture 3, Stainless steel 1.4305, black | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
9,6 | 1,5 | 13,50 | 4,9 | – | 12,65 | 9,65 | – | – | 13,5 | 22330.0011 / .0021 | -50 | 150 | 8,5 | 22330.0216 new | On demand |
The minimum order quantity (1) has not been reached.
|
In progress | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
1) depending on the hardness of the plastic |
We are sorry, but we cannot translate our Website in all languages of the world. So we create an international english translation for you.