Locating bushings are used for quick and safe locating of lifting pins EH 22350.
Easily incorporable into different materials.
Can be mounted in blind holes. In the case of thin-walled pieces, assembly is carried out using a lock nut.
Corrosion and abrasion resistant.
Dimensions |
For nominal length
l |
Dimensions | WS |
Tightening torque
max. |
x
1)
for a 5-fold safety against breakage
|
Carrying force
1)
for a 5-fold safety against breakage
|
For lifting pin | Art.-No. | CAD | Price | Cart | Availability | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
d
1
H11 |
d 2 |
d
3
-0,2 |
d
4
+0,3 |
l 1 | l 2 | F 1 | F 2 | F 3 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
[mm] | [mm] | [mm] | [mm] | [Nm] | [mm] | [kN] | [g] | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
16 | M30 | 50 | 39 | 19,2 | 66,0 | 44 | 30 | 400 | 1,5 | 4,8 | 4,5 | 4,1 | 22350.0643 / .0743 | 236 | 22350.0934 | On demand |
The minimum order quantity (1) has not been reached.
|
In progress | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
1) for a 5-fold safety against breakage |
We are sorry, but we cannot translate our Website in all languages of the world. So we create an international english translation for you.